binder
binder

Snap-In IP40 male cable connector, Contacts: 4, 3.6 mm, unshielded, solder, IP40

Snap-In, series 719, Subminiature Connectors

Manufacturer binder
Description Snap-In IP40 male cable connector, Contacts: 4, 3.6 mm, unshielded, solder, IP40
Part Number 09 9767 00 04
Mass 0.82
product segment Subminiature Connectors
numbers of contacts 4
design male cable connector
locking system snap
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP40
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
cable outlet 3.6 mm
Rated current 3 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group II
μοντέλα CAD
Κοινοποίηση
Βεβαιωθείτε ότι το λογισμικό έχει εγκατασταθεί.

Επιλογή προϊόντων

Περιγραφή προϊόντος

male cable connector

Επικοινωνήστε με τον προμηθευτή

binder

binder

Connectors

Google Map