binder
binder

M8 male panel mount connector, Contacts: 4, shielded, cable, IP67, Ethernet, PUR green, 3 x 2 x 0.14 mm²

M8, series 718, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 male panel mount connector, Contacts: 4, shielded, cable, IP67, Ethernet, PUR green, 3 x 2 x 0.14 mm²
Part Number 70 3421 005 04
Mass 43.0
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design male panel mount connector
locking system screw
termination cable
installation type Panel Mount
EMC shielded
degree of protection IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
μοντέλα CAD
Κοινοποίηση
Βεβαιωθείτε ότι το λογισμικό έχει εγκατασταθεί.

Επιλογή προϊόντων

Περιγραφή προϊόντος

male panel mount connector

Επικοινωνήστε με τον προμηθευτή

binder

binder

Connectors

Google Map