1
AIRBEST PNEUMATICS Co.,Ltd

Line Vacuum Filter ALF Series

Manufacturer AIRBEST PNEUMATICS Co.,Ltd
Description Line Vacuum Filter ALF-10-IN
Part number ALF-10-IN
Επιλογή προϊόντων
Selector Model Port Size Internal volume Removal efficiency Material Working temperature Weight(g)
1 ALF-06-IN Φ4 4 20 PP,PE 0℃~80℃ 3.5
2 ALF-10-IN G3/8" 20 20 PP,PE 0℃~80℃ 13
Model
Port Size
Internal volume
Removal efficiency
Material
Working temperature
Weight(g)
Τεκμηρίωση
Επικοινωνήστε με τον προμηθευτή
AIRBEST PNEUMATICS Co.,Ltd AIRBEST PNEUMATICS is a scientific and technological enterprise combining research and development, production and sales, which owns global vacuum and automation leading technology.
AIRBEST PNEUMATICS Co.,Ltd
阿尔贝斯气动有限公司