1

GZA drum type couplings connecting intermediate shaft

Manufacturer Zhenjiang Suoda Coupling Co., Ltd.
Description Drum type couplings connecting intermediate shaftGZA19 J1A 440x1005/440x1005
Part number GZA19 J1A 440x1005/440x1005
Produktauswahl
Selector Size Nominal torque Shaft hole size dmin dmax J1 type size L lmin lmax d2 Max L Max B Max D1 D2 D3 Main L1 L2 L1min L1max L3 L4 L5 Min L6 C Max L5 quality The quality of grow per meter L5min of rotational inertia The rotational inertia of the growth per meter Grease comsuption
1 GZA1 6.3 60-80 60 80 107-132 107 132 80 132 60 130 85 70 170-195 30 170 195 35 90 500 3 8 46 30.2 0.05 0.081 150
2 GZA2 11.2 70-100 70 100 107-167 107 167 100 167 75 160 110 90 175-235 30 175 235 40 110 500 3 10 76 49.9 0.28 0.05 250
3 GZA3 18 80-110 80 110 132-167 132 167 110 167 85 180 120 100 210-245 32 210 245 46 120 600 3 11 105 61.65 0.43 0.07 350
4 GZA4 25 80-125 80 125 132-167 132 167 125 167 95 200 140 110 220-253 32 220 253 50 140 600 3 12 140 74.6 0.73 0.158 450
5 GZA5 31.5 90-140 90 140 132-202 132 202 140 202 105 230 160 130 225-295 38 225 295 54 160 600 5 14 200 104 1.43 0.22 650
6 GZA6 50 110-160 110 160 167-242 167 242 160 242 120 260 180 140 287-362 38 287 362 82 180 800 5 16 280 121 2.56 0.296 900
7 GZA7 63 140-190 140 190 202-282 202 282 190 282 140 280 200 160 336-416 38 336 416 85 200 800 5 19 380 158 4.26 0.501 1400
8 GZA8 80 160-200 160 200 242-282 242 282 200 282 160 300 220 180 392-432 44 392 432 95 220 1000 5 20 480 200 6.02 0.81 1800
9 GZA9 100 170-220 170 220 242-282 242 282 220 282 170 330 230 200 392-432 44 392 432 95 230 1000 5 22 550 247 7.95 1.24 2100
10 GZA10 125 190-240 190 240 282-330 282 330 240 330 180 355 250 220 442-490 51 442 490 98 250 1000 5 24 720 298 12.7 1.8 2500
11 GZA11 200 190-260 190 260 282-330 282 330 260 330 200 410 290 240 457-505 51 457 505 106 280 1200 5 26 1110 355 25.95 2.56 3000
12 GZA12 315 240-300 240 300 330-380 330 380 300 380 220 460 320 260 518-568 57 518 568 112 300 1200 6 30 1480 417 43.43 3.52 4000
13 GZA13 450 280-340 280 340 380-450 380 450 340 450 250 510 360 300 596-666 57 596 666 136 340 1400 6 34 2020 555 71.76 6.24 5200
14 GZA14 560 300-360 300 360 380-450 380 450 360 450 280 560 400 320 628-698 64 628 698 145 380 1500 6 36 2600 631 114.4 8.1 6500
15 GZA15 710 340-400 340 400 450-540 450 540 400 540 300 610 430 350 716-806 64 716 806 160 400 1500 6 40 3300 755 178 11.6 8000
16 GZA16 900 360-420 360 420 550-650 550 650 420 650 320 660 460 380 842-942 64 842 942 172 440 1600 10 42 4300 890 272 16 10000
17 GZA17 1120 400-460 400 460 650-650 650 650 460 650 350 710 500 420 964-964 64 964 964 182 480 1800 10 46 5500 1090 392 24 12000
18 GZA18 1250 420-500 420 500 650-650 650 650 500 650 380 760 540 460 990-990 76 990 990 195 520 2000 10 50 6700 1310 553 35 15000
19 GZA19 1600 440-530 440 530 650-800 650 800 530 800 400 810 580 500 1005-1155 76 1005 1155 215 540 2000 10 53 8350 1540 805 48 16500
20 GZA20 2000 450-560 450 560 650-800 650 800 560 800 420 860 600 530 1031-1181 76 1031 1181 225 560 2000 10 56 9500 1730 1024 61 18500
21 GZA21 2240 480-600 480 600 650-800 650 800 600 800 450 910 650 560 1056-1206 76 1056 1206 236 600 2500 10 60 11500 1930 1334 75.66 21000
22 GZA22 2800 530-630 530 630 800-800 800 800 630 800 480 965 680 600 1230-1230 82 1230 1230 246 640 2500 13 63 12600 2220 1621 99.9 24000
23 GZA23 3150 560-670 560 670 800-900 800 900 670 900 500 1000 710 630 1250-1350 82 1250 1350 265 680 2500 13 67 17900 2450 2579 122 27000
Size
Nominal torque
Shaft hole size
dmin
dmax
J1 type size L
lmin
lmax
d2 Max
L Max
B Max
D1
D2
D3
Main L1
L2
L1min
L1max
L3
L4
L5 Min
L6
C Max
L5 quality
The quality of grow per meter
L5min of rotational inertia
The rotational inertia of the growth per meter
Grease comsuption
Kontaktdaten
Zhenjiang Suoda Coupling Co., Ltd. Zhenjiang Suoda Coupling Co., Ltd is a professional coupling manufacturer which former is a joint venture set up by Zhenjiang Transmission Co., Ltd and American company.
Zhenjiang Suoda Coupling Co., Ltd.
镇江索达联轴器有限公司