20 Mini Duty Series

Manufacturer Zhejiang YIDELI Casters Co.,Ltd.
Description 20 Mini Duty Series 2011-62
Part number 2011-62
Produktauswahl
Selector Wheel item no. Size Weight (kg) Centre Tread Rolling bearing Applicable temperature Hardness
1 -02 1" 25 - PO Rivet -20℃-80℃ 67D
2 -02 1.5" 25 - PO Rivet -20℃-80℃ 67D
3 -02 2" 25 - PO Rivet -20℃-80℃ 67D
4 -62 1" 25 PP PU Rivet -20℃-80℃ 90A
5 -62 1.5" 25 PP PU Rivet -20℃-80℃ 90A
6 -62 2" 25 PP PU Rivet -20℃-80℃ 90A
7 -72 1" 30 PP PU Rivet -20℃-80℃ 90A
8 -72 1.5" 30 PP PU Rivet -20℃-80℃ 90A
9 -72 2" 30 PP PU Rivet -20℃-80℃ 90A
10 -82 1" 30 PP TPU Rivet -20℃-80℃ 90A
11 -82 1.5" 30 PP TPU Rivet -20℃-80℃ 90A
12 -82 2" 30 PP TPU Rivet -20℃-80℃ 90A
13 -52 1" 30 PP TPE Rivet -30℃-70℃ 65A
14 -52 1.5" 30 PP TPE Rivet -30℃-70℃ 65A
15 -52 2" 30 PP TPE Rivet -30℃-70℃ 65A
Wheel item no.
Size
Weight (kg)
Centre
Tread
Rolling bearing
Applicable temperature
Hardness
Dokumentation
Kontaktdaten
Zhejiang YIDELI Casters Co.,Ltd. EDL is committed to developing new products, keep meeting users’ needs as well as enhance the value in using when it takes professional technics into full play and relies on scientific management.
Zhejiang YIDELI Casters Co.,Ltd.
浙江易得力脚轮有限公司