AWWA Coupling - Style 31 - Rigid Coupling

Manufacturer VICTAULIC
Description AWWA Coupling - Style 31 - Rigid Coupling
Part Number 04.0 (100) 31 Rigid
Produktauswahl
Selector Part Number Description Size (mm) Size (in)
1 03.0 (80) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 3 80
2 04.0 (100) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 4 100
3 06.0 (150) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 6 150
4 08.0 (200) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 8 200
5 10.0 (250) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 10 250
6 12.0 (300) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 12 300
7 14.0 (350) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 14 350
8 16.0 (400) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 16 400
9 18.0 (450) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 18 450
10 20.0 (500) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 20 500
11 24.0 (600) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 24 600
12 30.0 (750) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 30 750
13 36.0 (900) 31 Rigid AWWA Coupling - Style 31 - Rigid Coupling 36 900
Part Number
Description
Size (mm)
Size (in)
Dokumentation
Kontaktdaten
VICTAULIC Today, Victaulic innovative piping systems, technologies and services put people to work faster while increasing safety, ensuring reliability and maximizing efficiency. The company has 15 major manufacturing facilities and 28 branches worldwide with 3,600 employees who speak 43 languages across the globe. With over 1,800 active global patents, Victaulic piping solutions, perfect as welding alternatives, are at work in more than 125 countries across diverse business lines including oil and gas, chemical, mining, power generation, water and wastewater treatment, military and marine, as well as commercial building and fire protection.
VICTAULIC