Accessories for transmitter type XMLE

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, accessories for transmitter type XMLE, 60 bar (870 psi)
Part number XMLEZ060
Produktauswahl
Selector Sensor size Reference
1 -1 bar (-14.5 psi) XMLEZM01
2 1 bar (14.5 psi) XMLEZ001
3 10 bar (145 psi) XMLEZ010
4 25 bar (362.5 psi) XMLEZ025
5 60 bar (870 psi) XMLEZ060
6 100 bar (1450 psi) XMLEZ100
7 250 bar (3625 psi) XMLEZ250
8 600 bar (8700 psi) XMLEZ600
Sensor size
Reference
Dokumentation
Kontaktdaten
Telemecanique Sensors