Accessories for transmitter type XMLE

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, accessories for transmitter type XMLE, 1 bar (14.5 psi)
Part number XMLEZ001
Produktauswahl
Selector Sensor size Reference
1 -1 bar (-14.5 psi) XMLEZM01
2 1 bar (14.5 psi) XMLEZ001
3 10 bar (145 psi) XMLEZ010
4 25 bar (362.5 psi) XMLEZ025
5 60 bar (870 psi) XMLEZ060
6 100 bar (1450 psi) XMLEZ100
7 250 bar (3625 psi) XMLEZ250
8 600 bar (8700 psi) XMLEZ600
Sensor size
Reference
Dokumentation
Kontaktdaten
Telemecanique Sensors