SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description ZSFP+ Connector,15u"
Part Number 2170088-2
URL http://www.te.com/usa-en/product-2170088-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series zSFP+/SFP28
Centerline (Pitch) [mm] .8
Connector System Cable-to-Board
For Use With Pluggable I/O Products zSFP+ SMT Connector
Number of Positions 20
Termination Method to Printed Circuit Board Surface Mount
Included Heat Sink No
Product Type Connector
Connector & Contact Terminates To Printed Circuit Board
Form Factor zSFP+(SFP28/56)
Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
Pluggable I/O Applications SFP+
UL Flammability Rating UL 94V-0
PCB Mounting Style Surface Mount
Connector Mounting Type Board Mount
Packaging Method Reel
Sealable No
Circuit Application Power & Signal
Produktauswahl
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Connector System For Use With Pluggable I/O Products Number of Positions Termination Method to Printed Circuit Board Included Heat Sink Product Type Connector & Contact Terminates To Form Factor Contact Mating Area Plating Material Pluggable I/O Applications UL Flammability Rating PCB Mounting Style Connector Mounting Type Packaging Method Sealable Circuit Application
1 2170088-2 ZSFP+ Connector,15u" Buy Now zSFP+/SFP28 .8 Cable-to-Board zSFP+ SMT Connector 20 Surface Mount No Connector Printed Circuit Board zSFP+(SFP28/56) Gold or Gold Flash over Palladium Nickel SFP+ UL 94V-0 Surface Mount Board Mount Reel No Power & Signal
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Connector System
For Use With Pluggable I/O Products
Number of Positions
Termination Method to Printed Circuit Board
Included Heat Sink
Product Type
Connector & Contact Terminates To
Form Factor
Contact Mating Area Plating Material
Pluggable I/O Applications
UL Flammability Rating
PCB Mounting Style
Connector Mounting Type
Packaging Method
Sealable
Circuit Application
Dokumentation
Kontaktdaten
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.