Standard Circular Connectors

Manufacturer TE Connectivity
Description M12,FEMALE,STRAIGHT,A CODE,5P,PG7,GOLD
Part Number T4110001051-000
URL http://www.te.com/usa-en/product-T4110001051-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Connector
Wire/Cable Size [mm²] .82 – .2
Wire/Cable Size [AWG] 18 – 24
Operating Voltage [VAC] 60
Operating Voltage [VDC] 60
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -104 – 185
Contact Current Rating (Max) [A] 4
Durability Rating [Cycles] 100
Product Type Connector
Connector Style Receptacle
Contact Type Female Contact
Shell Material PBT
Insulation Material Polyamide 66 GF25
Shell Size 20
Preloaded Yes
Shielded No
Mating Alignment Type Keyed
Accessory Color Black
Flange Without
Keying A
Mating Alignment With
Mating Retention Type Threaded Coupling
Packaging Quantity 1
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Number of Positions 5
Sealable Yes
Polarization Code A
Factory Installed Backshell No
Number of Signal Positions 5
Environmental Protection Type Elastomer Sealed
O-Ring Material Silicone
Peripheral Seal Material Silicone
Prewired No
Reverse Gender Standard
Shell Type Plastic
Field Serviceable Yes
Assembly Type Electrical Connector
Environmental Protection IP67
IP Dust Sealing Level 6
IP Water Sealing Level IP67
Number of Power Positions 0
Produktauswahl
Selector Part Number Description Buy Now Series Wire/Cable Size [mm²] Wire/Cable Size [AWG] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Durability Rating [Cycles] Product Type Connector Style Contact Type Shell Material Insulation Material Shell Size Preloaded Shielded Mating Alignment Type Accessory Color Flange Keying Mating Alignment Mating Retention Type Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Polarization Code Factory Installed Backshell Number of Signal Positions Environmental Protection Type O-Ring Material Peripheral Seal Material Prewired Reverse Gender Shell Type Field Serviceable Assembly Type Environmental Protection IP Dust Sealing Level IP Water Sealing Level Number of Power Positions
1 T4110001051-000 M12,FEMALE,STRAIGHT,A CODE,5P,PG7,GOLD Buy Now M12 Connector .82 – .2 18 – 24 60 60 -40 – 85 -104 – 185 4 100 Connector Receptacle Female Contact PBT Polyamide 66 GF25 20 Yes No Keyed Black Without A With Threaded Coupling 1 Wire & Cable Signal Wire-to-Wire 5 Yes A No 5 Elastomer Sealed Silicone Silicone No Standard Plastic Yes Electrical Connector IP67 6 IP67 0
Part Number
Description
Buy Now
Series
Wire/Cable Size [mm²]
Wire/Cable Size [AWG]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Durability Rating [Cycles]
Product Type
Connector Style
Contact Type
Shell Material
Insulation Material
Shell Size
Preloaded
Shielded
Mating Alignment Type
Accessory Color
Flange
Keying
Mating Alignment
Mating Retention Type
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Polarization Code
Factory Installed Backshell
Number of Signal Positions
Environmental Protection Type
O-Ring Material
Peripheral Seal Material
Prewired
Reverse Gender
Shell Type
Field Serviceable
Assembly Type
Environmental Protection
IP Dust Sealing Level
IP Water Sealing Level
Number of Power Positions
Dokumentation
Kontaktdaten
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.