Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description BIF-LEAF CONT PTPPHBZ LP 24-18 - 11333
Part Number 350011-3
URL https://www.te.com/usa-en/product-350011-3.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CNT
Also Known As (Marketing Alias) 11333
Wire Range [mm²] .2 – .8
Wire Range [AWG] 24 – 18
Operating Temperature Range [°C] -55 – 105
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 6
Accepts Wire Insulation Diameter Range [mm] 2.54
Accepts Wire Insulation Diameter Range [in] .1
Contact Type Hermaphroditic
Contact Mating Area Plating Material Pre-Tin
Packaging Method Loose Piece
Packaging Quantity 1000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Contact Base Material Phosphor Bronze
Termination Method to Wire & Cable Crimp
PCB Mount Retention Without
PCB Contact Termination Area Plating Material Pre-Tin
Body Style Straight
Contact Configuration Bifurcated
Termination End Plating Material Pre-Tin
Wire Insulation Support With
Make First / Break Last No
Contact Angle Straight
Contact Retention in Housing Crimp Snap-In
Kostenfreie PCB CAD-Daten anfordern
Produktauswahl
Selector Part Number Description Product Documentation Series Also Known As (Marketing Alias) Wire Range [mm²] Wire Range [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Type Contact Mating Area Plating Material Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material Termination Method to Wire & Cable PCB Mount Retention PCB Contact Termination Area Plating Material Body Style Contact Configuration Termination End Plating Material Contact Underplating Material Wire Insulation Support Make First / Break Last Contact Angle Contact Retention in Housing
1 350011-1 BIF-LEAF CONT SNPBBR LP 24-18 Product Documentation CNT .2 – .8 24 – 18 2.032 – 5.08 80 – 200 -55 – 105 2.54 .1 6 2.54 .1 2.032 – 5.08 80 – 200 Hermaphroditic Tin-Lead Loose Piece 1000 Contact Wire & Cable Brass Crimp Without Tin-Lead Straight Bifurcated Tin-Lead Nickel With No Straight Crimp Snap-In
2 350011-2 BIF-LEAF CONT AUPHBZ LP 24-18 Product Documentation CNT .2 – .8 24 – 18 .762 30 -55 – 105 2.54 .1 6 2.54 .1 Hermaphroditic Gold Loose Piece 1000 Contact Wire & Cable Phosphor Bronze Crimp Without Nickel Straight Bifurcated Gold With No Straight Crimp Snap-In
3 350011-3 BIF-LEAF CONT PTPPHBZ LP 24-18 - 11333 Product Documentation CNT 11333 .2 – .8 24 – 18 -55 – 105 2.54 .1 6 2.54 .1 Hermaphroditic Pre-Tin Loose Piece 1000 Contact Wire & Cable Phosphor Bronze Crimp Without Pre-Tin Straight Bifurcated Pre-Tin With No Straight Crimp Snap-In
4 3-61668-1 BIF-LEAF CONT CR/SNAP SN/BR Product Documentation CNT,UTILUX CR .2 – .8 24 – 18 2.032 – 5.08 80 – 200 -55 – 105 2.54 .1 6 2.79 .11 2.032 – 5.08 80 – 200 Hermaphroditic Tin Reel 6000 Contact Wire & Cable Brass Crimp Without Tin Straight Bifurcated Tin Nickel With No Straight Crimp Snap-In
5 61668-1 BIF-LEAF CONT CR/SNAP SNPB/BR Product Documentation CNT,UTILUX CR .2 – .8 24 – 18 2.032 – 5.08 80 – 200 -55 – 105 2.54 .1 6 2.79 .11 2.032 – 5.08 80 – 200 Hermaphroditic Tin-Lead Reel 6000 Contact Wire & Cable Brass Crimp Without Tin-Lead Straight Bifurcated Tin-Lead Nickel With No Straight Crimp Snap-In
6 61668-2 BIF-LEAF CONT CR/SNAP PTPPHBZ Product Documentation CNT,UTILUX CR .2 – .8 24 – 18 -55 – 105 2.54 .1 6 2.79 .11 Hermaphroditic Pre-Tin Box 6000 Contact Wire & Cable Phosphor Bronze Crimp Without Pre-Tin Straight Bifurcated Pre-Tin With No Straight Crimp Snap-In
7 61668-4 BIF-LEAF CONT CR/SNAP AUPHBZ Product Documentation CNT,UTILUX CR .2 – .8 24 – 18 .762 30 -55 – 105 2.54 .1 6 2.79 .11 .762 30 Hermaphroditic Gold Package 6000 Contact Wire & Cable Phosphor Bronze Crimp Without Nickel Straight Bifurcated Gold With No Straight Crimp Snap-In
Part Number
Description
Product Documentation
Series
Also Known As (Marketing Alias)
Wire Range [mm²]
Wire Range [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Type
Contact Mating Area Plating Material
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
Termination Method to Wire & Cable
PCB Mount Retention
PCB Contact Termination Area Plating Material
Body Style
Contact Configuration
Termination End Plating Material
Contact Underplating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Contact Retention in Housing
Kontaktdaten
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.