Module Component

Manufacturer TE Connectivity
Description AUTOFUSE HOLDER WHITE
Part Number 185847-1
URL http://www.te.com/usa-en/product-185847-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Voltage [V] 12
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
UL Flammability Rating UL 94V-HB
Sealable No
Component Type Fuse Holder
Coupling with Other TE Modules Yes
Other Component Type Others
Secondary Locking No
Terminal Primary Locking Feature Locking Lance
Number of Fuses (Minimum) 4
Vibration Class Level 3G
Fuse Type Medium Fuse
Produktauswahl
Selector Part Number Description Buy Now Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] UL Flammability Rating Sealable Component Type Coupling with Other TE Modules Other Component Type Secondary Locking Terminal Primary Locking Feature Number of Fuses (Minimum) Vibration Class Level Fuse Type
1 185847-1 AUTOFUSE HOLDER WHITE Buy Now 12 -40 – 85 -40 – 185 UL 94V-HB No Fuse Holder Yes Others No Locking Lance 4 3G Medium Fuse
Part Number
Description
Buy Now
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
UL Flammability Rating
Sealable
Component Type
Coupling with Other TE Modules
Other Component Type
Secondary Locking
Terminal Primary Locking Feature
Number of Fuses (Minimum)
Vibration Class Level
Fuse Type
Dokumentation
Kontaktdaten
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.