TE Connectivity
Von TE Connectivity


Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 8P JUNIOR-TIMER HSG,PART D1, ASS'Y
Part Number 1897119-4
URL https://www.te.com/usa-en/product-1897119-4.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Junior Power Timer
Height [mm] 12.6
Height [in] .496
Length [mm] 35.5
Length [in] 1.39
Row-to-Row Spacing [mm] 5
Row-to-Row Spacing [in] .196
Width [mm] 23
Width [in] .905
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 6
Centerline (Pitch) [in] .236
Connector System Wire-to-Board
Serviceable No
Polarized Yes
Number of Positions 8
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Tray
Cable Exit Angle 180°
Color Brown
Body Material PA
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable No
Number of Rows 2
Circuit Application Signal
CAD-Modelle
Teilen

Produktauswahl

Index Selector Part Number Description Product Documentation Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 1 1897119-4 8P JUNIOR-TIMER HSG,PART D1, ASS'Y Product Documentation Junior Power Timer 12.6 .496 35.5 1.39 5 .196 23 .905 2.8 .11 6 .236 Wire-to-Board No Yes 8 Integrated in Housing No Housing for female terminals No Without Yes Tray 180° Brown PA 100 No No 2 Signal
2 2 964409-1 08P.JR-TIMER HSG. Product Documentation Junior Timer 11 .433 34.5 1.35 5 .196 23 .905 6 .236 Wire-to-Wire No Yes 8 Integrated in Housing No Housing for female terminals No Without No Bag 180° Brown PA 250 No No 2 Signal