Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 34W+8SH MQS SCKT HSG ASSY
Part Number 953222-1
URL http://www.te.com/usa-en/product-953222-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Height [mm] 6.7
Height [in] .264
Length [mm] 65.6
Length [in] 2.583
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Width [mm] 16
Width [in] .63
Mating Tab Width [mm] .63
Mating Tab Width [in] .025
Operating Voltage [VDC] 16
Operating Temperature Range [°C] -40 – 100
Operating Temperature Range [°F] -40 – 212
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 50
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Sealable No
Number of Rows 2
Circuit Application Signal
Produktauswahl
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 953222-1 34W+8SH MQS SCKT HSG ASSY Buy Now MQS 6.7 .264 65.6 2.583 2.54 .1 16 .63 .63 .025 16 -40 – 100 -40 – 212 2.54 .1 12 Wire-to-Wire Yes Yes 50 On the Terminal UL 94-HB No Housing for female terminals No Without No Box 180° Black PBT GF No No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Dokumentation
Kontaktdaten
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.