Shanghai Pubang Sensor Co., Ltd.
Von Shanghai Pubang Sensor Co., Ltd.


Rectangular Inductive Proximity Sensor,FS(W18xH10xL30.5)(DC) Series

Manufacturer Shanghai Pubang Sensor Co., Ltd.
Description Rectangular Inductive Proximity Sensor,FS(W18xH10xL30.5)(DC) Series IPSFS-N05NA-D3Y2
Part number IPSFS-N05NA-D3Y2
CAD-Modelle
Teilen

Produktauswahl

Index Selector Model Rated sensing distance Mounting Supply voltage Leakage current Setting distance Sensing target Frequency Consumption Load current Voltage drop Hysteresis Repeatability LED Display Protection Circuit Opening temperature Anti impact Anti vibration Protection Connection Housing material Sensing face material
1 1 IPSFS-N05NA-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
2 2 IPSFS-N05NB-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
3 3 IPSFS-N05PA-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
4 4 IPSFS-N05PB-D3Y2 5mm non-shield ripple(p-p):10%max <0.01mA 0…3.5mm Iron 18x18x1mm 600Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
5 5 IPSFS-N08NA-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
6 6 IPSFS-N08NB-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
7 7 IPSFS-N08PA-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT
8 8 IPSFS-N08PB-D3Y2 8mm non-shield ripple(p-p):10%max <0.01mA 0…5.6mm Iron 25x25x1mm 400Hz <=15mA 200mA <=1.8V 1…15% <=2% Red LED Short circuit protection,reversed polarity protection and overload protection -25…+70℃(no condensation) 500m/s2(50G)X、Y、Z direction,each 10 times 10…55Hz(amplitude1.5mm)X、Y、Z direction,each 2 hours IP67 Cable:φ3.2mm 2MM PBT PBT

Dokumentation

Kontaktdaten

Shanghai Pubang Sensor Co., Ltd.

Shanghai Pubang Sensor Co., Ltd.

Pubang sensor are widely used in various sectors, including packaging ,food and beverage processing and so on

Google Map