LX ring - 1 clamping spring external front locking

Manufacturer SFERO
Description Ring M28 x 1,5
Part number LX28
Mass 0.05 kg
Produktauswahl
Selector Type Thread A Ø D (mm) Ø B (mm) C (mm) Ø d (mm) Hc grub screw Max Axial load (N) Weight (kg)
1 LX28 28 x 1,5 12 16 15 3.2 1 grub screw M4 97200 0.05
2 LX30 30 x 1,5 14 20 15 3.2 1 grub screw M4 104400 0.06
3 LX32 32 x 1,5 15 20 15 3.2 1 grub screw M4 119500 0.06
4 LX34 34 x 1,5 18 22 15 3.2 1 grub screw M4 127200 0.06
5 LX37 37 x 1,5 20 26 15 3.2 1 grub screw M4 138800 0.06
6 LX39 39 x 1,5 22 28 15 3.2 1 grub screw M4 146500 0.08
7 LX40 40 x 1,5 23 29 15 3.2 1 grub screw M4 152800 0.08
8 LX42 42 x 1,5 24 31 15 3.2 2 grub screws M4 160700 0.09
9 LX44 44 x 1,5 26 32 15 3.2 2 grub screws M4 168500 0.09
10 LX46 46 x 1,5 28 33 15 3.2 2 grub screws M4 179200 0.11
11 LX47 47 x 1,5 29 34 15 3.2 2 grub screws M4 183200 0.11
12 LX49 49 x 1,5 31 34 15 3.2 2 grub screws M4 188100 0.1
13 LX50 50 x 1,5 32 35 15 3.2 2 grub screws M4 173500 0.11
14 LX54 54 x 1,5 36 40 15 3.2 2 grub screws M4 187700 0.15
15 LX57 57 x 1,5 39 44 15 3.2 2 grub screws M4 198300 0.14
16 LX60 60 x 1,5 42 50 15 3.2 2 grub screws M4 208900 0.14
17 LX63 63 x 1,5 43 46 15 4.2 2 grub screws M5 219500 0.17
18 LX64 64 x 1,5 44 46 15 4.2 2 grub screws M5 223000 0.18
19 LX67 67 x 1,5 47 47 15 4.2 2 grub screws M5 237400 0.19
20 LX70 70 x 1,5 48 48 15 4.2 2 grub screws M5 248200 0.21
21 LX74 74 x 1,5 54 57 15 4.2 2 grub screws M5 262600 0.21
22 LX77 77 x 1,5 55 64 15 4.2 2 grub screws M5 275000 0.33
23 LX80 80 x 1,5 55 55 20 4.2 2 grub screws M5 384800 0.37
24 LX82 82 x 1,5 62 68 20 4.2 2 grub screws M5 394500 0.33
25 LX87 87 x 1,5 67 76 20 4.2 2 grub screws M5 421400 0.34
26 LX92 92 x 1,5 72 80 20 4.2 2 grub screws M5 450000 0.35
27 LX97 97 x 1,5 77 85 20 4.2 2 grub screws M5 474700 0.37
28 LX100 100 x 2 80 90 20 4.2 2 grub screws M5 488000 0.4
29 LX102 102 x 2 82 91 20 4.2 2 grub screws M5 497900 0.42
30 LX107 107 x 2 82 92 20 5.2 2 grub screws M6 522600 0.53
31 LX112 112 x 2 87 100 20 5.2 2 grub screws M6 547300 0.55
32 LX117 117 x 2 92 101 20 5.2 2 grub screws M6 575500 0.57
33 LX122 122 x 2 97 107 20 5.2 2 grub screws M6 602200 0.6
34 LX125 125 x 2 100 110 20 5.2 2 grub screws M6 620800 0.62
35 LX127 127 x 2 102 110 20 5.2 2 grub screws M6 630900 0.63
36 LX132 132 x 2 107 116 20 5.2 2 grub screws M6 661800 0.66
37 LX142 142 x 2 117 118 20 5.2 2 grub screws M6 714600 0.73
38 LX147 147 x 2 122 133 20 5.2 2 grub screws M6 740000 0.74
39 LX152 152 x 2 127 138 20 5.2 2 grub screws M6 767600 0.78
40 LX160 160 x 2 135 145 20 5.2 2 grub screws M6 808400 0.83
Type
Thread A
Ø D (mm)
Ø B (mm)
C (mm)
Ø d (mm)
Hc grub screw
Max Axial load (N)
Weight (kg)
Dokumentation
Kontaktdaten
SFERO Ecrous et bagues filetés de réglage et de serrage
ABM SFERO