Schneider Electric
Von Schneider Electric

EasyPACT EXE

EasyPact EXE 12/17,5kV 25/31,5kA 2500A 240mm

Manufacturer Schneider Electric
Description VCB Base 12kV 25kA 2500A 240 GOST
Part Number EXE122525C2B
CAD-Modelle
Teilen

Produktauswahl

Index Selector Part Number Description
1 1 EXE123125C1B VCB Base 12kV 31.5kA 2500A 240 IEC
2 2 EXE173125C1B VCB Base 17.5kV 31.5kA 2500A 240 IEC
3 3 EXE123125C2B VCB Base 12kV 31.5kA 2500A 240 GOST
4 4 EXE122525C1B VCB Base 12kV 25kA 2500A 240 IEC
5 5 EXE172525C1B VCB Base 17.5kV 25kA 2500A 240 IEC
6 6 EXE122525C2B VCB Base 12kV 25kA 2500A 240 GOST

Kontaktdaten

Schneider Electric

Schneider Electric

Schneider Electric - Electrical Distribution

Google Map