MOSAIC MBMRC - Fieldbus Communication Expansion Unit, MODBUS RTU, Clamp Terminal Blocks

 
Manufacturer ReeR Safety
Description Fieldbus Communication Expansion Unit, MODBUS RTU, Clamp Terminal Blocks
Manufacturer Part Number 1100182
Approvals CE, TÜV, UL
Programmable Yes, software included
FieldBus Protocol ModBus RTU
Fastening 35 mm DIN Rail Fastening
Degree of protection IP20 for housing - IP2X for terminal blocks
Connections Removable terminal blocks, clamp contacts - ModBus RTU protocol connector
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

Expansion unit for connection to the most common industrial Field-Bus systems for diagnostics and data communication

Kontaktdaten

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map