2
QUIRI HYDROMECANIQUE

Starter piston 12000 daN

Manufacturer QUIRI HYDROMECANIQUE
Description Starter piston 12000 daN, stroke 100 mm
Part number G12.100
Mass 36 kg
Produktauswahl
Selector Reference Stress Stroke (mm) Length rod out (mm) Mass (kg)
1 G12.063 12 T 63 338 36
2 G12.080 12 T 80 355 36
3 G12.100 12 T 100 375 36
4 G12.125 12 T 125 400 36
Reference
Stress
Stroke (mm)
Length rod out (mm)
Mass (kg)
Kontaktdaten
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE