QUIRI HYDROMECANIQUE

Pin for ring-slide

Manufacturer QUIRI HYDROMECANIQUE
Description 2 Pins for slide with ring, Ø10 x lg30
Part number AQ3128
Produktauswahl
Selector For slide Locating pin Number Reference
1 Coulisseau 1,8T Ø8 x lg20 2 A92026
2 Coulisseau 4T Ø8 x lg20 2 A92026
3 Coulisseau 7T Ø10 x lg30 2 AQ3128
4 Coulisseau 12 T Ø12 x lg30 2 AQ3120
5 Coulisseau 19T Ø16 x lg40 2 AQ3129
For slide
Locating pin
Number
Reference
Dokumentation
Kontaktdaten
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE