QUIRI HYDROMECANIQUE

Pin for mandrel holder plate

Manufacturer QUIRI HYDROMECANIQUE
Description 2 Pins for mandrel holder plate, Ø8 x lg20
Part number A92026
Produktauswahl
Selector For slide Locating pin Number Reference
1 Coulisseau 1,8T Ø6 x lg20 2 A91040
2 Coulisseau 4T Ø8 x lg20 2 A92026
3 Coulisseau 7T Ø8 x lg20 2 A92026
4 Coulisseau 12 T Ø10 x lg30 2 AQ3128
5 Coulisseau 19T Ø12 x lg30 2 AQ3120
For slide
Locating pin
Number
Reference
Dokumentation
Kontaktdaten
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE