3

19000 daN Slide with ring

Manufacturer QUIRI HYDROMECANIQUE
Description 19000 daN Slide with ring, stroke 50 mm
Part number NB19.050
Mass 110 kg
Length 455 mm
Stroke 38 mm
Maximum stroke 50 mm
Produktauswahl
Selector Reference Stress Total stroke (mm) Useful stroke (mm) Length rod returned (mm) Mass (kg) Associated starter piston Associated accumulator
1 NB19.032 19 T 32 20 455 110 G19.063 QA2.5
2 NB19.040 19 T 40 28 455 110 G19.063 QA2.5
3 NB19.050 19 T 50 38 455 110 G19.080 QA2.5
4 NB19.063 19 T 63 50 455 110 G19.100 QA2.5
5 NB19.080 19 T 80 67 455 110 G19.100 QA2.5
6 NB19.098 19 T 98 85 455 110 G19.125 QA4
Reference
Stress
Total stroke (mm)
Useful stroke (mm)
Length rod returned (mm)
Mass (kg)
Associated starter piston
Associated accumulator
Kontaktdaten
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE