3

1800 daN Slide with ring

Manufacturer QUIRI HYDROMECANIQUE
Description 1800 daN Slide with ring, stroke 50 mm
Part number NB02.050
Mass 7.5 kg
Length 198 mm
Stroke 38 mm
Maximum stroke 50 mm
Produktauswahl
Selector Reference Stress Total stroke (mm) Useful stroke (mm) Length rod returned (mm) Mass (kg) Associated starter piston Associated accumulator
1 NB02.032 1,8 T 32 20 198 7.5 G02.063 QA0.2
2 NB02.040 1,8 T 40 28 198 7.5 G02.063 QA0.2
3 NB02.050 1,8 T 50 38 198 7.5 G02.080 QA0.2
Reference
Stress
Total stroke (mm)
Useful stroke (mm)
Length rod returned (mm)
Mass (kg)
Associated starter piston
Associated accumulator
Kontaktdaten
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE