3
QUIRI HYDROMECANIQUE

12000 daN Slide with ring

Manufacturer QUIRI HYDROMECANIQUE
Description 12000 daN Slide with ring, stroke 80 mm
Part number NB12.080
Mass 65 kg
Produktauswahl
Selector Reference Stress Total stroke (mm) Useful stroke (mm) Length rod returned (mm) Mass (kg) Associated starter piston Associated accumulator
1 NB12.032 12 T 32 20 400 65 G12.063 QA1
2 NB12.040 12 T 40 28 400 65 G12.063 QA1
3 NB12.050 12 T 50 38 400 65 G12.080 QA2.5
4 NB12.063 12 T 63 50 400 65 G12.100 QA2.5
5 NB12.080 12 T 80 67 400 65 G12.100 QA2.5
6 NB12.098 12 T 98 85 400 65 G12.125 QA2.5
Reference
Stress
Total stroke (mm)
Useful stroke (mm)
Length rod returned (mm)
Mass (kg)
Associated starter piston
Associated accumulator
Kontaktdaten
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE