MEMS Mass Flow Sensor – D6F-10A5/20A5/50A5-10A6/20A6/50A6

Manufacturer OMRON
Description MEMS Mass Flow Sensor
Part Number D6F-50A6-000
Produktauswahl
Selector Part Number Description Height Supply Voltage Gas Type
2 D6F-10A5-000 MEMS Mass Flow Sensor 78mm x 30mm x 30mm 10.8 - 26.4VDC Air
3 D6F-10A6-000 MEMS Mass Flow Sensor 78mm x 30mm x 30mm 10.8 - 26.4VDC Air
4 D6F-20A5-000 MEMS Mass Flow Sensor 78mm x 30mm x 30mm 10.8 - 26.4VDC Air
5 D6F-20A6-000 MEMS Mass Flow Sensor 78mm x 30mm x 30mm 10.8 - 26.4VDC Air
6 D6F-50A5-000 MEMS Mass Flow Sensor 78mm x 30mm x 30mm 10.8 - 26.4VDC Air
7 D6F-50A6-000 MEMS Mass Flow Sensor 78mm x 30mm x 30mm 10.8 - 26.4VDC Air
Part Number
Description
Height
Supply Voltage
Gas Type
Dokumentation
Kontaktdaten
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.