Vortex A/C Enclosure Coolers, Hazardous Location

Vortex A/C Enclosure Coolers, Hazardous Location

Vortex A/C Enclosure Coolers, Hazardous Location

Manufacturer nVent HOFFMAN
Description Vortex A/C Enclosure Coolers, Hazardous Location, 8.00x4.75x5.38, Gray, Polycarbonate
Part Number VHL09160
E-Shop link https://hoffman.nvent.com/en/hoffman/VHL09160
Material Polycarbonate
Finish Smooth Matte
Produktauswahl
Selector Part Number Description Material Finish
1 VHL09160 Vortex A/C Enclosure Coolers, Hazardous Location, 8.00x4.75x5.38, Gray, Polycarbonate Polycarbonate Smooth Matte
2 VHL15160 Vortex A/C Enclosure Coolers, Hazardous Location, 8.00x4.75x5.38, Gray, Polycarbonate Polycarbonate Smooth Matte
3 VHL25160 Vortex A/C Enclosure Coolers, Hazardous Location, 8.00x4.75x5.38, Gray, Polycarbonate Polycarbonate Smooth Matte
4 VHL50160 Vortex A/C Enclosure Coolers, Hazardous Location, 6.44x9.44x5.56, Gray, Polycarbonate Polycarbonate Smooth Matte
Part Number
Description
Material
Finish
Produktbeschreibung

Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.

  • Approved for a 175 F (80 C) maximum ambient temperature in Class I, Div. 2; Class II, Div. 2; and Class III areas
  • Mechanical thermostat reduces energy consumption
  • Top, side, and front mount allows for versatile installation in confined areas
  • Quieter operation with noise level of 60-75 dB
  • Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, cold air muffler, and check valve
  • Cooling capacities up to 5000 BTU/Hr. (1465 W)
Kontaktdaten
nVent HOFFMAN Electrical enclosures for any application
Hoffman Enclosures Inc.