1

Nema MS23HA High Precision Hybrid Stepper Motors

Manufacturer MOONS'
Description Nema MS23HA High Precision Hybrid Stepper Motors MS23HA0P4100
Part number MS23HA0P4100
Produktauswahl
Selector Motor mode Motor length Connect Plug Rated current(Amps) Holding Torque(Nm Typ) Holding Torque(oz-in Typ) Winding (Ohms Ω±10%) Winding (mH Typ) Detent toqure(mNM) Detent toqure(oz-in) Rotor inertia(g.cm2) Rotor inertia(oz-in2) Motor weight(kg) Motor weight(Lbs)
5 MS23HA0P4100 39mm(1.54in) P(Plug) 1 0.59 84 19.8 6.3 24 3.4 121.5 0.66 0.42 0.93
6 MS23HA0P4160 39mm(1.54in) P(Plug) 1.6 0.6 85 8.1 2.6 24 3.4 121.5 0.66 0.42 0.93
12 MS23HA0P4220 39mm(1.54in) P(Plug) 2.2 0.6 85 4.3 1.39 24 3.4 121.5 0.66 0.42 0.93
7 MS23HA0L4350 39mm(1.54in) L(Leads) 3.5 0.59 84 1.62 0.56 24 3.4 121.5 0.66 0.42 0.93
8 MS23HA8P4100 55mm(2.17in) P(Plug) 1 1.5 210 50 7.6 45 6.4 221 1.2 0.6 1.3
9 MS23HA8P4150 55mm(2.17in) P(Plug) 1.5 1.4 200 21 3.1 45 6.4 221 1.2 0.6 1.3
10 MS23HA8P4220 55mm(2.17in) P(Plug) 2.2 1.5 210 10.5 1.6 45 6.4 221 1.2 0.6 1.3
11 MS23HA8L4360 55mm(2.17in) L(Leads) 3.6 1.5 210 3.9 0.63 45 6.4 221 1.2 0.6 1.3
13 MS23HA8L4550 55mm(2.17in) L(Leads) 5.5 1.5 210 1.56 0.28 45 6.4 221 1.2 0.6 1.3
14 MS23HAAP4100 77mm(3.03in) P(Plug) 1 2.3 330 61 8.8 70 9.9 391 2.1 1 2.2
1 MS23HAAP4150 77mm(3.03in) P(Plug) 1.5 2.4 340 29 4.3 70 9.9 391 2.1 1 2.2
2 MS23HAAP4200 77mm(3.03in) P(Plug) 2 2.3 330 15.2 2.3 70 9.9 391 2.1 1 2.2
3 MS23HAAP4300 77mm(3.03in) P(Plug) 3 2.4 340 6.9 1.1 70 9.9 391 2.1 1 2.2
4 MS23HAAL4500 77mm(3.03in) L(Leads) 5 2.3 330 2.4 0.39 70 9.9 391 2.1 1 2.2
Motor mode
Motor length
Connect Plug
Rated current(Amps)
Holding Torque(Nm Typ)
Holding Torque(oz-in Typ)
Winding (Ohms Ω±10%)
Winding (mH Typ)
Detent toqure(mNM)
Detent toqure(oz-in)
Rotor inertia(g.cm2)
Rotor inertia(oz-in2)
Motor weight(kg)
Motor weight(Lbs)
Kontaktdaten
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志