MOONS'
Von MOONS'


Nema MS14HS Standard Hybrid Stepper Motors

Manufacturer MOONS'
Description Nema MS14HS Standard Hybrid Stepper Motors MS14HS1P4026
Part number MS14HS1P4026
CAD-Modelle
Teilen

Produktauswahl

Number of connections
Index Selector Motor mode Motor length Connect Plug Rated current(Amps) Holding Torque(Nm Typ/oz-in Typ) Winding (Ohms(Ω±10%)/mH(Typ)) Detent toqure(mNM/oz-in) Rotor inertia(g.cm2/oz-in2) Motor weight(kg/Lbs)
1 1 MS14HS1P4026 27.3mm(1.07in) P(Plug) 0.26 0.13 18 49 47 10 1.4 12 0.066 0.15 0.33
2 2 MS14HS1P4070 27.3mm(1.07in) P(Plug) 0.7 0.13 19 6.6 7 10 1.4 12 0.066 0.15 0.33
3 13 MS14HS1P4100 27.3mm(1.07in) P(Plug) 1 0.13 19 3.3 3.3 10 1.4 12 0.066 0.15 0.33
4 3 MS14HS1P4150 27.3mm(1.07in) P(Plug) 1.5 0.13 19 1.55 1.53 10 1.4 12 0.066 0.15 0.33
5 4 MS14HS3P4032 36mm(1.42in) P(Plug) 0.32 0.24 34 37 52 15 2.1 20 0.11 0.21 0.46
6 5 MS14HS3P4075 36mm(1.42in) P(Plug) 0.75 0.23 33 6 8.9 15 2.1 20 0.11 0.21 0.46
7 6 MS14HS3P4100 36mm(1.42in) P(Plug) 1 0.23 33 3.4 5 15 2.1 20 0.11 0.21 0.46
8 7 MS14HS3P4150 36mm(1.42in) P(Plug) 1.5 0.23 33 1.62 2.2 15 2.1 20 0.11 0.21 0.46
9 14 MS14HS5P4040 55mm(2.17in) P(Plug) 0.4 0.39 55 30 50 18 2.5 35 0.19 0.24 0.53
10 15 MS14HS5P4100 55mm(2.17in) P(Plug) 1 0.4 57 5.1 8.3 18 2.5 35 0.19 0.24 0.53
11 8 MS14HS5P4150 55mm(2.17in) P(Plug) 1.5 0.4 57 2.2 3.6 18 2.5 35 0.19 0.24 0.53
12 9 MS14HS5P4200 55mm(2.17in) P(Plug) 2 0.4 57 1.34 2.1 18 2.5 35 0.19 0.24 0.53

Kontaktdaten

MOONS'

MOONS'

MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.

Google Map