Fireloop FM - Grooved Ends "24" - MLUGFM480500

 
Manufacturer Metraflex Co.
Description Fireloop FM - Grooved Ends "24" - MLUGFM480500
Part Number MLUGFM480500
Spring Force [lbs] 186
Flow Coefficient 3.610054
Weight [lb] 195
Size [in] 5
Fittings Material Sch 40 Carbon Steel
End Fittings Grooved
B - Length [in] 70
A - End to End [in] 51.5
Pressure [psi] 175
Movement ± 24
Hose & Braid Material Stainless Steel
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Dokumentation

Kontaktdaten

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map