Hysteresis Brakes
MAGTROL

Hysteresis Brakes

Produktbeschreibung

Pure Hysteresis Brakes produce torque strictly through a magnetic air gap without the use of magnetic particles or friction components. This method of braking provides far superior operating characteristics (smoother torque, longer life, superior repeatability, high degree of controllability, and less maintenance and down time) which make them the preferred choice for precise tension control during the processing of nearly any material, web or strand.

Dokumentation
Kontaktdaten
MAGTROL Hysteresis brakes and clutches for tension
MAGTROL SA