GEORG FISCHER
Von GEORG FISCHER

Expansion Joint 12" Travel (SxS)

Anzahl Hersteller Bezeichnung Referenz Auswahl
1 +GF+ Expansion Joint 12 Travel (S x S), (FPM), Size 1/2 1/2 836-005X12
1 GF Piping America Expansion Joint 12" Travel (SxS) - (O-Ring Material: FPM) 836-005X12
CAD-Modelle
Teilen

Produktauswahl

Index Selector Artikelnr. Bezeichnung
1 1 836-005X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1/2
2 2 836-007X12 Expansion Joint 12 Travel (S x S), (FPM), Size 3/4
3 3 836-010X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1
4 4 836-012X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1-1/4
5 5 836-060X12 Expansion Joint 12 Travel (S x S), (FPM), Size 6
6 6 836-015X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1-1/2
7 7 836-020X12 Expansion Joint 12 Travel (S x S), (FPM), Size 2
8 8 836-030X12 Expansion Joint 12 Travel (S x S), (FPM), Size 3
9 9 836-040X12 Expansion Joint 12 Travel (S x S), (FPM), Size 4
A - Length [inch]
6.00
D - Diameter [inch]
1.85
L -Total Length [inch]
22.93
N - Length [inch]
21.06

Kontaktdaten

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map