GEORG FISCHER
Von GEORG FISCHER

Expansion Joint 12" Travel (SxS) - (O-Ring Materia

Anzahl Hersteller Bezeichnung Referenz Auswahl
1 GF Piping America Expansion Joint 12" Travel (SxS) - (O-Ring Material: FPM) 1-1/4 9836-012X12
1 +GF+ Expansion Joint 12 Travel (S x S), (FPM), Size 1-1/4 9836-012X12
CAD-Modelle
Teilen
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Index Selector Artikelnr. Bezeichnung
1 1 9836-012X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1-1/4
2 2 9836-015X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1-1/2
3 3 9836-020X12 Expansion Joint 12 Travel (S x S), (FPM), Size 2
4 4 9836-030X12 Expansion Joint 12 Travel (S x S), (FPM), Size 3
5 5 9836-005X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1/2
6 6 9836-007X12 Expansion Joint 12 Travel (S x S), (FPM), Size 3/4
7 7 9836-010X12 Expansion Joint 12 Travel (S x S), (FPM), Size 1
8 8 9836-040X12 Expansion Joint 12 Travel (S x S), (FPM), Size 4
9 9 9836-060X12 Expansion Joint 12 Travel (S x S), (FPM), Size 6
A - Length [inch]
6.00
D - Diameter [inch]
2.50
L -Total Length [inch]
24.81
N - Length [inch]
22.05

Kontaktdaten

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map