GEORG FISCHER
Von GEORG FISCHER

45° Reducing Wye

Anzahl Hersteller Bezeichnung Referenz Auswahl
1 GF Piping America 45° Reducing Wye 3x6 / 1-1/2x4 556323
1 +GF+ 45º Wye - Reducing (molded x molded) (Spg x S x S), (NFR), Size 3x6 / 1-1/2x4 556323
CAD-Modelle
Teilen
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Index Selector Artikelnr. Bezeichnung
1 1 556323 45º Wye - Reducing (molded x molded) (Spg x S x S), (NFR), Size 3x6 / 1-1/2x4
2 2 556324 45º Wye - Reducing (molded x molded) (Spg x S x S), (NFR), Size 3x6 / 2x4
3 3 556325 45° Wye - Reducing (molded x fabricated) (Spg x S x S), (NFR), Size 4x8 / 2x4
4 4 556326 45° Wye - Reducing (molded x fabricated) (Spg x S x S), (NFR), Size 4x8 / 3x6
5 5 556329 45° Wye - Reducing (molded x fabricated) (Spg x S x S) Size8x12 / 4x8
6 6 556330 45° Wye - Reducing (molded x fabricated) (Spg x S x S) Size8x12 / 6x10
7 7 556322 45º Wye - Reducing (molded x molded) (Spg x S x S), (NFR), Size 2x4 / 1-1/2x4
8 8 606322 45º Wye - Reducing (molded x molded) (Spg x S x S) Size 2X4/1-1/2X4
9 9 606323 45º Wye - Reducing (molded x molded) (Spg x S x S) Size 3X6/1-1/2X4
10 10 606324 45º Wye - Reducing (molded x molded) (Spg x S x S) Size 3X6/2X4
11 11 606325 45° Wye - Reducing (molded x fabricated) (Spg x S x S) Size 4x8/2x4
12 12 606326 45° Wye - Reducing (molded x fabricated) (Spg x S x S) Size 4x8/3x6
13 13 606329 45° Wye-Reducing (fabricated x fabricated) (Spg x S x S) Size Size 8x12/4x8
14 14 606330 45° Wye-Reducing (fabricated x fabricated) (Spg x S x S) Size Size 8x12/6x10
B - Dimension [inch]
8.06
C - Dimension [inch]
15.94
C1 - Length [inch]
22.12
F3 - Dimension [inch]
23.71
G3 - Dimension [inch]
15.65

Kontaktdaten

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map