1

Dayton Model 1TDP2 Blower 104 CFM 2836 RPM 115V 60hz (4C763)

Manufacturer Electric Motor Warehouse
Description Dayton Model 1TDP2 Blower 104 CFM 2836 RPM 115V 60hz (4C763)
Part number 1TDP2
Voltage 115V
RPM 2836RPM
Frequency 60hz
Omniclass number 23.33.31.13
Produktauswahl
Selector SKU RPM Voltage
2 1TDP2 2836RPM 115V
SKU
RPM
Voltage
Kontaktdaten
Electric Motor Warehouse Electric Motor Warehouse, established in 1980, is a family owned and operated business. We are committed to giving our customers excellent customer service whether they are local or anywhere in the world. We are an authorized distributor/service center for Leeson, Lincoln, Fasco, Century, Regal, Dayton, Baldor, Bison and many others. We are also a stocking dealer for Stearns brakes.
Electric Motor Warehouse