1
dinamik motor

YX3 Series High-Efficiency Three Phase Induction Motors - Legged

Manufacturer dinamik motor
Description YX3 Series High-Efficiency Three Phase Induction Motor IM B3 H100, 2 poles, output : 3kW, weight : 38kg
Part number YX3-100L-2-3kW-IP01
Produktauswahl
Selector Type Poles
1 YX3-80M1 2. 4
2 YX3-80M2 2. 4
3 YX3-90S 2. 4. 6
4 YX3-90L 2. 4. 6. 8
5 YX3-100L 2. 6
6 YX3-100L1 4. 8
7 YX3-100L2 4. 8
8 YX3-112M 2. 4. 6. 8
9 YX3-132S 4. 6. 8
10 YX3-132S1 2
11 YX3-132S2 2
12 YX3-132M 4. 8
13 YX3-132M1 6
14 YX3-132M2 6
15 YX3-160M 4. 6
16 YX3-160M1 2. 8
17 YX3-160M2 2. 8
18 YX3-160L 2. 4. 6. 8
19 YX3-180M 2. 4
20 YX3-180L 4. 6. 8
21 YX3-200L 4. 8
22 YX3-200L1 2. 6
23 YX3-200L2 2. 6
24 YX3-225S 4. 8
25 YX3-225M 2. 4. 6. 8
26 YX3-250M 2. 4. 6. 8
27 YX3-280S 2. 4. 6. 8
28 YX3-280M 2. 4. 6. 8
29 YX3-315S 2. 4. 6. 8
30 YX3-315M 2. 4. 6. 8
31 YX3-315L1 2. 4. 6. 8
32 YX3-315L2 2. 4. 6. 8
33 YX3-355M 2. 4
34 YX3-355M1 6. 8
35 YX3-355M2 6. 8
36 YX3-355L 2. 4. 6. 8
Type
Poles
Selector Type Poles Output (kW) Weight (kg) A (mm) AA (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) K (mm) AB (mm) AC (mm) AD (mm) HD (mm) L (mm) BB (mm) HA (mm) LD (mm) (DH) (mm)
12 YX3-100L 2 3 38 160 40 140 63 28 60 8 24 100 12 205 215 200 290 435 233 14 83 M10X22
13 YX3-100L 6 1.5 37.5 160 40 140 63 28 60 8 24 100 12 205 215 200 290 435 233 14 83 M10X22
Type
Poles
Output (kW)
Weight (kg)
A (mm)
AA (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
K (mm)
AB (mm)
AC (mm)
AD (mm)
HD (mm)
L (mm)
BB (mm)
HA (mm)
LD (mm)
(DH) (mm)
Selector IP (first digit) Definition
1 0 no protection
2 1 diameter ≥ 50 mm
3 2 diameter ≥ 12,5 mm
4 3 diameter ≥ 2,5 mm
5 4 diameter ≥ 1,0 mm
6 5 limited protection against dust
IP (first digit)
Definition
Selector IP (second digit) Definition
1 0 no protection
2 1 dropping vertically
3 2 dropping (up to 15°)
4 3 sprayed
5 4 splashed
6 5 in stream
7 6 in strong stream
8 7 under short-time immersion
9 8 under permanent immersion
IP (second digit)
Definition
Dokumentation
Kontaktdaten
dinamik motor dinamik motor redüktör san. ve tic. a.ş.
dinamik motor redüktör san. ve tic. a.ş.