Balloon Fenders

Manufacturer Dan-Fender
Description Balloon Fender, Diameter 240, Length 320, Circumference 760, Colours White,Black
Part number B30
Produktauswahl
Selector Item no. Diam. (mm) Length (mm) Buoyancy (kg) Eye Diam. (mm) Circumf. (mm)
1 B20 160 230 2 18 510
2 B30 240 320 8 18 760
3 B40 320 480 23 28 1015
4 B50 405 570 46 28 1270
5 B60 480 640 72 28 1525
6 B75 610 790 118 28 1905
7 B100 810 1040 280 32 2540
8 B120 965 1240 540 32 3028
9 B135 1100 1280 675 32 3429
10 B210 1650 2100 2425 65 5180
Item no.
Diam. (mm)
Length (mm)
Buoyancy (kg)
Eye Diam. (mm)
Circumf. (mm)
Kontaktdaten
Dan-Fender DAN-FENDER is one of the largest producers of rotomolded Fenders, Buoys, Mooring Buoys, Dock Fenders and other maritime products in the world.
Dan-Fender