2

Spacer Female/Female, mild steel zinc plated

Manufacturer CCB Composants S.A.
Description Spacer F/F steel H13 M8 L15
Part number 119080130015
Material Mild steel zinc plated
Length 15 mm
Diameter 13 mm
Internal thread 13 mm
Produktauswahl
Selector T S (mm) L (mm) Z (mm) Y1 = Y2 (mm) Reference
1 M 2,5 5 5 5 5 119025050005
2 M 2,5 5 6 6 6 119025050006
3 M 2,5 5 7 7 7 119025050007
4 M 2,5 5 8 8 8 119025050008
5 M 2,5 5 9 9 9 119025050009
6 M 2,5 5 10 10 10 119025050010
7 M 2,5 5 11 11 11 119025050011
8 M 2,5 5 12 12 12 119025050012
9 M 2,5 5 13 13 13 119025050013
10 M 2,5 5 14 14 14 119025050014
11 M 2,5 5 15 15 15 119025050015
12 M 2,5 5 16 16 16 119025050016
13 M 2,5 5 17 17 17 119025050017
14 M 2,5 5 18 18 18 119025050018
15 M 2,5 5 19 19 19 119025050019
16 M 2,5 5 20 20 20 119025050020
17 M 2,5 5 25 25 10 119025050025
18 M 2,5 5 30 30 10 119025050030
19 M 2,5 5 35 15 10 119025050035
20 M 2,5 5 40 15 10 119025050040
21 M 2,5 5 45 15 10 119025050045
22 M 3 5 5 5 5 119030050005
23 M 3 5 6 6 6 119030050006
24 M 3 5 7 7 7 119030050007
25 M 3 5 8 8 8 119030050008
26 M 3 5 9 9 9 119030050009
27 M 3 5 10 10 10 119030050010
28 M 3 5 11 11 11 119030050011
29 M 3 5 12 12 12 119030050012
30 M 3 5 13 13 13 119030050013
31 M 3 5 14 14 14 119030050014
32 M 3 5 15 15 15 119030050015
33 M 3 5 16 16 16 119030050016
34 M 3 5 17 17 17 119030050017
35 M 3 5 18 18 18 119030050018
36 M 3 5 19 19 19 119030050019
37 M 3 5 20 20 20 119030050020
38 M 3 5 25 25 10 119030050025
39 M 3 5 30 30 10 119030050030
40 M 3 5 35 15 10 119030050035
41 M 3 5 40 15 10 119030050040
42 M 3 5 45 15 10 119030050045
43 M 3 5 50 15 10 119030050050
44 M 3 5 55 15 10 119030050055
45 M 3 5 60 15 10 119030050060
46 M 3 5 70 15 10 119030050070
47 M 3 5 80 15 10 119030050080
48 M 3 5.5 5 5 5 119030055005
49 M 3 5.5 6 6 6 119030055006
50 M 3 5.5 7 7 7 119030055007
51 M 3 5.5 8 8 8 119030055008
52 M 3 5.5 9 9 9 119030055009
53 M 3 5.5 10 10 10 119030055010
54 M 3 5.5 11 11 11 119030055011
55 M 3 5.5 12 12 12 119030055012
56 M 3 5.5 13 13 13 119030055013
57 M 3 5.5 14 14 14 119030055014
58 M 3 5.5 15 15 15 119030055015
59 M 3 5.5 16 16 16 119030055016
60 M 3 5.5 17 17 17 119030055017
61 M 3 5.5 18 18 18 119030055018
62 M 3 5.5 19 19 19 119030055019
63 M 3 5.5 20 20 20 119030055020
64 M 3 5.5 25 25 10 119030055025
65 M 3 5.5 30 30 10 119030055030
66 M 3 5.5 35 15 10 119030055035
67 M 3 5.5 40 15 10 119030055040
68 M 3 5.5 45 15 10 119030055045
69 M 3 5.5 50 15 10 119030055050
70 M 3 5.5 55 15 10 119030055055
71 M 3 5.5 60 15 10 119030055060
72 M 3 5.5 70 15 10 119030055070
73 M 3 5.5 80 15 10 119030055080
74 M 4 7 5 5 5 119040070005
75 M 4 7 6 6 6 119040070006
76 M 4 7 7 7 7 119040070007
77 M 4 7 8 8 8 119040070008
78 M 4 7 9 9 9 119040070009
79 M 4 7 10 10 10 119040070010
80 M 4 7 11 11 11 119040070011
81 M 4 7 12 12 12 119040070012
82 M 4 7 13 13 13 119040070013
83 M 4 7 14 14 14 119040070014
84 M 4 7 15 15 15 119040070015
85 M 4 7 16 16 16 119040070016
86 M 4 7 17 17 17 119040070017
87 M 4 7 18 18 18 119040070018
88 M 4 7 19 19 19 119040070019
89 M 4 7 20 20 20 119040070020
90 M 4 7 25 25 10 119040070025
91 M 4 7 30 30 10 119040070030
92 M 4 7 35 15 10 119040070035
93 M 4 7 40 15 10 119040070040
94 M 4 7 45 15 10 119040070045
95 M 4 7 50 15 10 119040070050
96 M 4 7 55 15 10 119040070055
97 M 4 7 60 15 10 119040070060
98 M 4 7 70 15 10 119040070070
99 M 4 7 80 15 10 119040070080
100 M 5 8 5 5 5 119050080005
101 M 5 8 6 6 6 119050080006
102 M 5 8 7 7 7 119050080007
103 M 5 8 8 8 8 119050080008
104 M 5 8 9 9 9 119050080009
105 M 5 8 10 10 10 119050080010
106 M 5 8 11 11 11 119050080011
107 M 5 8 12 12 12 119050080012
108 M 5 8 13 13 13 119050080013
109 M 5 8 14 14 14 119050080014
110 M 5 8 15 15 15 119050080015
111 M 5 8 16 16 16 119050080016
112 M 5 8 17 17 17 119050080017
113 M 5 8 18 18 18 119050080018
114 M 5 8 19 19 19 119050080019
115 M 5 8 20 20 20 119050080020
116 M 5 8 25 25 10 119050080025
117 M 5 8 30 30 10 119050080030
118 M 5 8 35 15 10 119050080035
119 M 5 8 40 15 10 119050080040
120 M 5 8 45 15 10 119050080045
121 M 5 8 50 15 10 119050080050
122 M 5 8 55 15 10 119050080055
123 M 5 8 60 15 10 119050080060
124 M 5 8 70 15 10 119050080070
125 M 5 8 80 15 10 119050080080
126 M 6 10 10 10 10 119060100010
127 M 6 10 12 12 12 119060100012
128 M 6 10 15 15 15 119060100015
129 M 6 10 18 18 18 119060100018
130 M 6 10 20 20 20 119060100020
131 M 6 10 25 25 25 119060100025
132 M 6 10 30 30 30 119060100030
133 M 6 10 35 18 13 119060100035
134 M 6 10 40 18 13 119060100040
135 M 6 10 45 18 13 119060100045
136 M 6 10 50 18 13 119060100050
137 M 6 10 55 18 13 119060100055
138 M 6 10 60 18 13 119060100060
139 M 6 10 70 18 13 119060100070
140 M 6 10 80 18 13 119060100080
141 M 8 13 15 15 15 119080130015
142 M 8 13 18 18 18 119080130018
143 M 8 13 20 20 20 119080130020
144 M 8 13 25 25 25 119080130025
145 M 8 13 30 30 30 119080130030
146 M 8 13 35 18 15 119080130035
147 M 8 13 40 18 15 119080130040
148 M 8 13 50 18 15 119080130050
149 M 8 13 60 18 15 119080130060
150 M 8 13 70 18 15 119080130070
151 M 8 13 80 18 15 119080130080
152 M 8 13 90 18 15 119080130090
153 M 8 13 100 18 15 119080130100
T
S (mm)
L (mm)
Z (mm)
Y1 = Y2 (mm)
Reference
Kontaktdaten
CCB Composants S.A. Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.
CCB COMPOSANTS