1

Step Fixture Keys, Inch

Locators

Manufacturer Carr Lane
Description Step Fixture Keys, Inch
Part Number CL-8-SFK-437
Material Steel
Finish Black Oxide
Produktauswahl
Selector Part Number Description Base Part Number Material Finish FIXTURE SLOT SIZE A (Inch) TABLE SLOT SIZE B (Inch) C SOCKET-HEAD CAP SCREW (ORDER SEPARATELY) D (Inch) Measurement
1 CL-8-SFK-437 Step Fixture Keys, Inch CL-8-SFK-437 Steel Black Oxide 1/2 .5000 7/16 .4375 CL-1/4-20X.62-SHCS 9/32 Inch
2 CL-8-SFK-562 Step Fixture Keys, Inch CL-8-SFK-562 Steel Black Oxide 1/2 .5000 9/16 .5625 CL-1/4-20X.62-SHCS 7/32 Inch
3 CL-8-SFK-625 Step Fixture Keys, Inch CL-8-SFK-625 Steel Black Oxide 1/2 .5000 5/8 .6250 CL-1/4-20X.62-SHCS 7/32 Inch
4 CL-8-SFK-687 Step Fixture Keys, Inch CL-8-SFK-687 Steel Black Oxide 1/2 .5000 11/16 .6875 CL-1/4-20X.62-SHCS 7/32 Inch
5 CL-8-SFK-12 Step Fixture Keys, Inch CL-8-SFK-12 Steel Black Oxide 1/2 .5000 12mm .4724 CL-1/4-20X.62-SHCS 9/32 Inch
6 CL-8-SFK-14 Step Fixture Keys, Inch CL-8-SFK-14 Steel Black Oxide 1/2 .5000 14mm .5512 CL-1/4-20X.62-SHCS 7/32 Inch
7 CL-8-SFK-16 Step Fixture Keys, Inch CL-8-SFK-16 Steel Black Oxide 1/2 .5000 16mm .6299 CL-1/4-20X.62-SHCS 7/32 Inch
8 CL-8-SFK-18 Step Fixture Keys, Inch CL-8-SFK-18 Steel Black Oxide 1/2 .5000 18mm .7087 CL-1/4-20X.62-SHCS 7/32 Inch
9 CL-9-SFK-437 Step Fixture Keys, Inch CL-9-SFK-437 Steel Black Oxide 9/16 .5625 7/16 .4375 CL-1/4-20X.62-SHCS 9/32 Inch
10 CL-9-SFK-500 Step Fixture Keys, Inch CL-9-SFK-500 Steel Black Oxide 9/16 .5625 1/2 .5000 CL-1/4-20X.62-SHCS 9/32 Inch
11 CL-9-SFK-625 Step Fixture Keys, Inch CL-9-SFK-625 Steel Black Oxide 9/16 .5625 5/8 .6250 CL-1/4-20X.62-SHCS 7/32 Inch
12 CL-9-SFK-12 Step Fixture Keys, Inch CL-9-SFK-12 Steel Black Oxide 9/16 .5625 12mm .4724 CL-1/4-20X.62-SHCS 9/32 Inch
13 CL-9-SFK-14 Step Fixture Keys, Inch CL-9-SFK-14 Steel Black Oxide 9/16 .5625 14mm .5512 CL-1/4-20X.62-SHCS 9/32 Inch
14 CL-9-SFK-16 Step Fixture Keys, Inch CL-9-SFK-16 Steel Black Oxide 9/16 .5625 16mm .6299 CL-1/4-20X.62-SHCS 7/32 Inch
15 CL-10-SFK-500 Step Fixture Keys, Inch CL-10-SFK-500 Steel Black Oxide 5/8 .6250 1/2 .5000 CL-5/16-18X.75-SHCS 9/32 Inch
16 CL-10-SFK-562 Step Fixture Keys, Inch CL-10-SFK-562 Steel Black Oxide 5/8 .6250 9/16 .5625 CL-5/16-18X.75-SHCS 9/32 Inch
17 CL-10-SFK-687 Step Fixture Keys, Inch CL-10-SFK-687 Steel Black Oxide 5/8 .6250 11/16 .6875 CL-5/16-18X.75-SHCS 7/32 Inch
18 CL-10-SFK-750 Step Fixture Keys, Inch CL-10-SFK-750 Steel Black Oxide 5/8 .6250 3/4 .7500 CL-5/16-18X.75-SHCS 7/32 Inch
19 CL-10-SFK-812 Step Fixture Keys, Inch CL-10-SFK-812 Steel Black Oxide 5/8 .6250 13/16 .8125 CL-5/16-18X.75-SHCS 7/32 Inch
20 CL-10-SFK-12 Step Fixture Keys, Inch CL-10-SFK-12 Steel Black Oxide 5/8 .6250 12mm .4724 CL-5/16-18X.75-SHCS 9/32 Inch
21 CL-10-SFK-14 Step Fixture Keys, Inch CL-10-SFK-14 Steel Black Oxide 5/8 .6250 14mm .5512 CL-5/16-18X.75-SHCS 9/32 Inch
22 CL-10-SFK-16 Step Fixture Keys, Inch CL-10-SFK-16 Steel Black Oxide 5/8 .6250 16mm .6299 CL-5/16-18X.75-SHCS 7/32 Inch
23 CL-10-SFK-18 Step Fixture Keys, Inch CL-10-SFK-18 Steel Black Oxide 5/8 .6250 18mm .7087 CL-5/16-18X.75-SHCS 7/32 Inch
24 CL-10-SFK-20 Step Fixture Keys, Inch CL-10-SFK-20 Steel Black Oxide 5/8 .6250 20mm .7874 CL-5/16-18X.75-SHCS 7/32 Inch
25 CL-11-SFK-562 Step Fixture Keys, Inch CL-11-SFK-562 Steel Black Oxide 11/16 .6875 9/16 .5625 CL-5/16-18X.75-SHCS 9/32 Inch
26 CL-11-SFK-625 Step Fixture Keys, Inch CL-11-SFK-625 Steel Black Oxide 11/16 .6875 5/8 .6250 CL-5/16-18X.75-SHCS 9/32 Inch
27 CL-11-SFK-750 Step Fixture Keys, Inch CL-11-SFK-750 Steel Black Oxide 11/16 .6875 3/4 .7500 CL-5/16-18X.75-SHCS 7/32 Inch
28 CL-11-SFK-812 Step Fixture Keys, Inch CL-11-SFK-812 Steel Black Oxide 11/16 .6875 13/16 .8125 CL-5/16-18X.75-SHCS 7/32 Inch
29 CL-11-SFK-16 Step Fixture Keys, Inch CL-11-SFK-16 Steel Black Oxide 11/16 .6875 16mm .6299 CL-5/16-18X.75-SHCS 9/32 Inch
30 CL-11-SFK-18 Step Fixture Keys, Inch CL-11-SFK-18 Steel Black Oxide 11/16 .6875 18mm .7087 CL-5/16-18X.75-SHCS 7/32 Inch
31 CL-11-SFK-20 Step Fixture Keys, Inch CL-11-SFK-20 Steel Black Oxide 11/16 .6875 20mm .7874 CL-5/16-18X.75-SHCS 7/32 Inch
32 CL-12-SFK-625 Step Fixture Keys, Inch CL-12-SFK-625 Steel Black Oxide 3/4 .7500 5/8 .6250 CL-5/16-18X.75-SHCS 9/32 Inch
33 CL-12-SFK-687 Step Fixture Keys, Inch CL-12-SFK-687 Steel Black Oxide 3/4 .7500 11/16 .6875 CL-5/16-18X.75-SHCS 9/32 Inch
34 CL-12-SFK-812 Step Fixture Keys, Inch CL-12-SFK-812 Steel Black Oxide 3/4 .7500 13/16 .8125 CL-5/16-18X.75-SHCS 7/32 Inch
35 CL-12-SFK-18 Step Fixture Keys, Inch CL-12-SFK-18 Steel Black Oxide 3/4 .7500 18mm .7087 CL-5/16-18X.75-SHCS 9/32 Inch
36 CL-12-SFK-20 Step Fixture Keys, Inch CL-12-SFK-20 Steel Black Oxide 3/4 .7500 20mm .7874 CL-5/16-18X.75-SHCS 7/32 Inch
37 CL-13-SFK-687 Step Fixture Keys, Inch CL-13-SFK-687 Steel Black Oxide 13/16 .8125 11/16 .6875 CL-5/16-18X.75-SHCS 9/32 Inch
38 CL-13-SFK-750 Step Fixture Keys, Inch CL-13-SFK-750 Steel Black Oxide 13/16 .8125 3/4 .7500 CL-5/16-18X.75-SHCS 9/32 Inch
39 CL-13-SFK-18 Step Fixture Keys, Inch CL-13-SFK-18 Steel Black Oxide 13/16 .8125 18mm .7087 CL-5/16-18X.75-SHCS 9/32 Inch
40 CL-13-SFK-20 Step Fixture Keys, Inch CL-13-SFK-20 Steel Black Oxide 13/16 .8125 20mm .7874 CL-5/16-18X.75-SHCS 9/32 Inch
Part Number
Description
Base Part Number
Material
Finish
FIXTURE SLOT SIZE
A (Inch)
TABLE SLOT SIZE
B (Inch)
C SOCKET-HEAD CAP SCREW (ORDER SEPARATELY)
D (Inch)
Measurement
Produktbeschreibung

Adapts a key-slotted fixture or vise to machine tables with a different slot size. Keys are available for machine-table slots either larger or smaller than the fixture slot. Top and bottom of key are centered within .0005" of each other. Fasten with a socket-head cap screw (not furnished). Available for fixture-slot sizes from 1/2 to 13/16" (20mm in metric), and table-slot sizes from 7/16 to 13/16" (12 to 20mm in metric). Made in USA.

Dokumentation
Kontaktdaten
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane