1

Stud leveling Feet (Steel, Zinc Plated, with Delrin Pad), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch
Part Number CL-3-SLFN
Material Steel
Finish Zinc Plated
Produktauswahl
Selector Part Number Description Base Part Number Option Material Finish A THREAD B (Inch) C DIA (Inch) D (Inch) E (Inch) F (Inch) LOAD RATING (lbs) Measurement
1 CL-3-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-3-SLFN Steel Zinc Plated #10-32 3/8 3/4 7/64 17/32 1 150 Inch
12 CL-3-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-3-SLFN Without Thread Steel Zinc Plated #10-32 3/8 3/4 7/64 17/32 1 150 Inch
22 CL-3-SLFN-2 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-3-SLFN-2 Steel Zinc Plated #10-32 3/8 3/4 7/64 17/32 2 150 Inch
23 CL-3-SLFN-2-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-3-SLFN-2 Without Thread Steel Zinc Plated #10-32 3/8 3/4 7/64 17/32 2 150 Inch
24 CL-4-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-4-SLFN Steel Zinc Plated 1/4-20 1/2 1 5/32 45/64 1-1/4 200 Inch
25 CL-4-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-4-SLFN Without Thread Steel Zinc Plated 1/4-20 1/2 1 5/32 45/64 1-1/4 200 Inch
26 CL-4-SLFN-2.5 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-4-SLFN-2.5 Steel Zinc Plated 1/4-20 1/2 1 5/32 45/64 2-1/2 200 Inch
27 CL-4-SLFN-2.5-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-4-SLFN-2.5 Without Thread Steel Zinc Plated 1/4-20 1/2 1 5/32 45/64 2-1/2 200 Inch
28 CL-5-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-5-SLFN Steel Zinc Plated 5/16-18 9/16 1-1/8 3/16 13/16 2 250 Inch
2 CL-5-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-5-SLFN Without Thread Steel Zinc Plated 5/16-18 9/16 1-1/8 3/16 13/16 2 250 Inch
3 CL-5-SLFN-4 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-5-SLFN-4 Steel Zinc Plated 5/16-18 9/16 1-1/8 3/16 13/16 4 250 Inch
4 CL-5-SLFN-4-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-5-SLFN-4 Without Thread Steel Zinc Plated 5/16-18 9/16 1-1/8 3/16 13/16 4 250 Inch
5 CL-6-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-6-SLFN Steel Zinc Plated 3/8-16 5/8 1-1/4 3/16 7/8 2 300 Inch
6 CL-6-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-6-SLFN Without Thread Steel Zinc Plated 3/8-16 5/8 1-1/4 3/16 7/8 2 300 Inch
7 CL-6-SLFN-4 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-6-SLFN-4 Steel Zinc Plated 3/8-16 5/8 1-1/4 3/16 7/8 4 300 Inch
8 CL-6-SLFN-4-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-6-SLFN-4 Without Thread Steel Zinc Plated 3/8-16 5/8 1-1/4 3/16 7/8 4 300 Inch
9 CL-8-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-8-SLFN Steel Zinc Plated 1/2-13 3/4 1-7/8 1/4 1-1/8 2 700 Inch
10 CL-8-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-8-SLFN Without Thread Steel Zinc Plated 1/2-13 3/4 1-7/8 1/4 1-1/8 2 700 Inch
11 CL-8-SLFN-4 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-8-SLFN-4 Steel Zinc Plated 1/2-13 3/4 1-7/8 1/4 1-1/8 4 700 Inch
13 CL-8-SLFN-4-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-8-SLFN-4 Without Thread Steel Zinc Plated 1/2-13 3/4 1-7/8 1/4 1-1/8 4 700 Inch
14 CL-10-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-10-SLFN Steel Zinc Plated 5/8-11 15/16 2-1/2 5/16 1-1/4 2 1200 Inch
15 CL-10-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-10-SLFN Without Thread Steel Zinc Plated 5/8-11 15/16 2-1/2 5/16 1-1/4 2 1200 Inch
16 CL-10-SLFN-4 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-10-SLFN-4 Steel Zinc Plated 5/8-11 15/16 2-1/2 5/16 1-1/4 4 1200 Inch
17 CL-10-SLFN-4-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-10-SLFN-4 Without Thread Steel Zinc Plated 5/8-11 15/16 2-1/2 5/16 1-1/4 4 1200 Inch
18 CL-12-SLFN Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-12-SLFN Steel Zinc Plated 3/4-10 1-1/8 3 1/2 1-1/2 2 1800 Inch
19 CL-12-SLFN-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-12-SLFN Without Thread Steel Zinc Plated 3/4-10 1-1/8 3 1/2 1-1/2 2 1800 Inch
20 CL-12-SLFN-4 Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Inch CL-12-SLFN-4 Steel Zinc Plated 3/4-10 1-1/8 3 1/2 1-1/2 4 1800 Inch
21 CL-12-SLFN-4-NOTHREAD Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad), Without Thread, Inch CL-12-SLFN-4 Without Thread Steel Zinc Plated 3/4-10 1-1/8 3 1/2 1-1/2 4 1800 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B (Inch)
C DIA (Inch)
D (Inch)
E (Inch)
F (Inch)
LOAD RATING (lbs)
Measurement
Produktbeschreibung

High-quality, heavy-duty leveling foot with a large-diameter pad and integral stud. Stud and swivel ball are one solid piece. Large swivel ball provides a 20° total swivel angle. The Delrin® pad prevents marring, but has a lower load capacity than a steel pad. Available in thread sizes from #10-32 to 3/4-10 (M6 to M20 in metric). Inch sizes are optionally available with an extra-long stud. Made in USA.

Dokumentation
Kontaktdaten
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane