ANSI/ASME/ASTM Inch

Butt welding 180° short radius elbow - Stainless steel (SCH 80S)

Standard ASME B 16.28-1994
Description Butt welding 180° short radius elbow - Stainless steel (SCH 80S) - ASME/ANSI B 16-28-1994 - DN 1"
Part number ASME B 16.28 - BW180SRE - SCH 80S - NPS 1 - SS
Mass 0.35 kg
Material Stainless steel
Produktauswahl
Selector Nominal Ø External Ø (mm) Center to center (mm) Height (mm) Thickness (mm) Mass (kg)
1 1" 33 51 41 4.55 0.35
2 1 1/4" 42 64 52 4.85 0.6
3 1 1/2" 48 76 62 5.08 0.8
4 2" 60 102 81 5.54 1.4
5 2 1/2" 73 127 100 7.01 2.6
6 3" 89 152 121 7.62 3.8
7 3 1/2" 102 178 140 8.08 4.8
8 4" 114 203 159 8.56 8.2
9 5" 141 254 197 9.53 15
10 6" 168 305 237 10.97 24
11 8" 219 406 313 12.7 50
12 10" 273 508 391 12.7 90
13 12" 324 610 467 12.7 113
Nominal Ø
External Ø (mm)
Center to center (mm)
Height (mm)
Thickness (mm)
Mass (kg)
Anwender die dieses Produkt heruntergeladen haben wählten auch dieses Produkt
Seite