Pressure gauge D 50, centre back connection .Rp 1/8 class 2 5

Manufacturer AVENTICS
Description Pressure gauge D 50 scale 0-10 bar centre back connection .Rp 1/8 class 2 5
Part Number 3530190100
Produktauswahl
Selector Part Number Description External Diameter (mm) Mounting Max Pressure (bar) Connection Scale Range (bar)
1 3530190140 Pressure gauge D 50 scale 0-16 bar centre back connection .Rp 1/8 class 2,5 50 Back 16 G1/8 12
2 3530190150 Pressure gauge D 50 scale 0-1.6 bar centre back connection .Rp 1/8 class 2 5 50 Back 1.6 G1/8 0
3 3530190100 Pressure gauge D 50 scale 0-10 bar centre back connection .Rp 1/8 class 2 5 50 Back 12 G1/8 10
4 3530190130 Pressure gauge D 50 scale 0-4 bar centre back connection .Rp 1/8 class 2 5 50 Back 4 G1/8 0
Part Number
Description
External Diameter (mm)
Mounting
Max Pressure (bar)
Connection
Scale Range (bar)
Dokumentation
Kontaktdaten
AVENTICS Produktkatalog Pneumatik (Ex BOSCH)
AVENTICS SAS
Anwender die dieses Produkt heruntergeladen haben wählten auch dieses Produkt
Seite