Pressure gauge D 50, centre back connection .Rp 1/4 class 2 5

Manufacturer AVENTICS
Description Pressure gauge D 50 scale 0-10 bar centre back connection .Rp 1/4 class 2,5
Part Number R412004417
Produktauswahl
Selector Part Number Description External Diameter (mm) Mounting Max Pressure (bar) Connection Scale Range (bar)
1 R412004413 Pressure gauge D 50 scale 0-1.6 bar centre back connection .Rp 1/4 class 2,5 50 Back 1.6 G1/4 0
2 R412004415 Pressure gauge D 50 scale 0-4 bar centre back connection .Rp 1/4 class 2,5 50 Back 4 G1/4 0
3 R412004417 Pressure gauge D 50 scale 0-10 bar centre back connection .Rp 1/4 class 2,5 50 Back 10 G1/4 8
4 R412004418 Pressure gauge D 50 scale 0-16 bar centre back connection .Rp 1/4 class 2,5 50 Back 16 G1/4 12
Part Number
Description
External Diameter (mm)
Mounting
Max Pressure (bar)
Connection
Scale Range (bar)
Dokumentation
Kontaktdaten
AVENTICS Produktkatalog Pneumatik (Ex BOSCH)
AVENTICS SAS
Anwender die dieses Produkt heruntergeladen haben wählten auch dieses Produkt
Seite