ANSI/ASME/ASTM Inch

"L" Shapes (Inch Series)

Standard ASTM A 6/A 6M - 09
Description ''L'' Shape (Inch Series) L1 3/4 X 1 3/4 X 1/8 X 500
Part number L1 3/4 X 1 3/4 X 1/8
Material Steel
Produktauswahl
Selector Size and Tickness (inch) Weightper Foot (lb) Area (inch²)
1 L8 X 8 X 1 1/8 56.9 16.7
2 L8 X 8 X 1 51 15
3 L8 X 8 X 7/8 45 13.2
4 L8 X 8 X 3/4 38.9 11.4
5 L8 X 8 X 5/8 32.7 9.61
6 L8 X 8 X 9/16 29.6 8.68
7 L8 X 8 X 1/2 26.4 7.75
8 L6 X 6 X 1 37.4 11
9 L6 X 6 X 7/8 33.1 9.73
10 L6 X 6 X 3/4 28.7 8.44
11 L6 X 6 X 5/8 24.2 7.11
12 L6 X 6 X 9/16 21.9 6.43
13 L6 X 6 X 1/2 19.6 5.75
14 L6 X 6 X 7/16 17.2 5.06
15 L6 X 6 X 3/8 14.9 4.36
16 L6 X 6 X 5/16 12.4 3.65
17 L5 X 5 X 7/8 27.2 7.98
18 L5 X 5 X 3/4 23.6 6.94
19 L5 X 5 X 5/8 20 5.86
20 L5 X 5 X 1/2 16.2 4.75
21 L5 X 5 X 7/16 14.3 4.18
22 L5 X 5 X 3/8 12.3 3.61
23 L5 X 5 X 5/16 10.3 3.03
24 L4 X 4 X 3/4 18.5 5.44
25 L4 X 4 X 5/8 15.7 4.61
26 L4 X 4 X 1/2 12.8 3.75
27 L4 X 4 X 7/16 11.3 3.31
28 L4 X 4 X 3/8 9.8 2.86
29 L4 X 4 X 5/16 8.2 2.4
30 L4 X 4 X 1/4 6.6 1.94
31 L3 1/2 X 3 1/2 X 1/2 11.1 3.25
32 L3 1/2 X 3 1/2 X 7/16 9.8 2.87
41 L3 1/2 X 3 1/2 X 3/8 8.5 2.48
42 L3 1/2 X 3 1/2 X 5/16 7.2 2.09
43 L3 1/2 X 3 1/2 X 1/4 5.8 1.69
44 L3 X 3 X 1/2 9.4 2.75
45 L3 X 3 X 7/16 8.3 2.43
46 L3 X 3 X 3/8 7.2 2.11
47 L3 X 3 X 5/16 6.1 1.78
48 L3 X 3 X 1/4 4.9 1.44
49 L3 X 3 X 3/16 3.71 1.09
50 L2 1/2 X 2 1/2 X 1/2 7.7 2.25
51 L2 1/2 X 2 1/2 X 3/8 5.9 1.73
52 L2 1/2 X 2 1/2 X 5/16 5 1.46
53 L2 1/2 X 2 1/2 X 1/4 4.1 1.19
54 L2 1/2 X 2 1/2 X 3/16 3.07 0.9
55 L2 X 2 X 3/8 4.7 1.36
56 L2 X 2 X 5/16 3.92 1.15
57 L2 X 2 X 1/4 3.19 0.938
58 L2 X 2 X 3/16 2.44 0.715
59 L2 X 2 X 1/8 1.65 0.484
60 L1 3/4 X 1 3/4 X 1/4 2.77 0.813
61 L1 3/4 X 1 3/4 X 3/16 2.12 0.621
62 L1 3/4 X 1 3/4 X 1/8 1.44 0.422
63 L1 1/2 X 1 1/2 X 1/4 2.34 0.688
64 L1 1/2 X 1 1/2 X 3/16 1.8 0.527
65 L1 1/2 X 1 1/2 X 5/32 1.52 0.444
66 L1 1/2 X 1 1/2 X 1/8 1.23 0.359
67 L1 1/4 X 1 1/4 X 1/4 1.92 0.563
68 L1 1/4 X 1 1/4 X 3/16 1.48 0.434
69 L1 1/4 X 1 1/4 X 1/8 1.01 0.297
70 L1 X 1 X 1/4 1.49 0.438
71 L1 X 1 X 3/16 1.16 0.34
72 L1 X 1 X 1/8 0.8 0.234
73 L3/4 X 3/4 X 1/8 0.59 0.172
Size and Tickness (inch)
Weightper Foot (lb)
Area (inch²)
Anwender die dieses Produkt heruntergeladen haben wählten auch dieses Produkt
Seite