WEH® Ultra-High Pressure fitting with cross piece set

With four identical ports

 
Manufacturer WEH FluidTech
Description WEH® Ultra-High Pessure fitting with cross piece, Pressure PS 2,500 bar, M16x1.5, TNW: 2.8 mm
Part Number C1-188337
Technical nominal bore 2.8 mm
Max. allowable Operating pressure PS 2,500 bar
Temperature range +5 °C up to +50 °C
Medium Air / Water / Hydraulic oil (only oils according to fluid group 2 DGR)
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

The WEH® ultra- high pressure fittings ensure the leak-free connection of pipe components. The cone and thread fittings give you the good feeling of a simple and reliable fitting system. All fittings can be ordered individually or complete with the matching fittings.


The high-pressure fittings are metal-to-metal sealed and can be connected multiple times - for pressure ranges up to 10,000 bar / 150,000 psi. Ready for use for different media of fluid group 2 (according to DGR 2014/68/EU), such as air, water and hydraulic oil. Suitable for pipes in the standard market sizes 1/4“, 3/8” and 9/16”. Our fittings are available with both metric and imperial threads.


For the pressure ranges 2,500 bar / 35.000 psi and 4,200 bar / 60,000 psi, the fitting is manufactured using the commom global standard of a 58° outer cone in a 60° inner cone.


For pressure ratings of 7,000 bar and 10,000 bar, we offer special high-density fittings with a 120° internal cone; the pipe end is then fitted with a 116° external cone.


To attach the outer cone on the tube ends and for reworking or repair of the inner cone, WEH® offers all the necessary tools.


Applications


The WEH® ultra- high pressure fittings are designed as a standard for hydraulic high pressure systems.Typical applications include hydraulic systems in hydroforming and water jet plants, high-pressure test stands, isostatic pressure for manufacturing ceramics as well as high-pressure applications in chemistry and food processing

Dokumentation

Kontakt leverandøren

WEH FluidTech

WEH FluidTech

WEH is your specialized partner for safe, simple, and high-pressure fluid and connection technology with pressures up to 10,000 bar. Quick Connectors for filling applications, leak test, pressure & vacuum tests in hydraulics, pneumatics, gas industry, HVAC-R, automation. High-performance check valves for liquid and gaseous media. Components for CNG refueling and hydrogen refueling (H2). High-Pressure Components for Fluid Technology up to 10.000 bar. WEH – YOUR FLUIDTECH PARTNER

Google Map