1
Technische Antriebselemente GmbH - Germany

Spur gears, Module 1, Brass, 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spur gears, straight geared brass, Pressure angle of 20 degrees, Module 1,0
Reference 10042 MS
Valg af produkter
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 1015 MS 15 1 15 17 11 6 12 5 H7 MS 58
2 1016 MS 16 1 16 18 11 6 11 5 H7 MS 58
3 1020 MS 20 1 20 22 11 6 12 5 H7 MS 58
4 1023 MS 23 1 23 25 18 10 20 5 H7 MS 58
5 1025 MS 25 1 25 27 12 6 12 5 H7 MS 58
6 1030 MS 30 1 30 32 25 6 12 5 H7 MS 58
7 1036 MS 36 1 36 38 25 10 20 5 H7 MS 58
8 1038 MS 38 1 38 40 25 10 20 5 H7 MS 58
9 1040 MS 40 1 40 42 25 6 12 6 H7 MS 58
10 1050 MS 50 1 50 52 25 6 14 6 H7 MS 58
11 1060 MS 60 1 60 62 30 6 14 6 H7 MS 58
12 10010 MS 10 1 10 12 7 6.5 12.5 4 H7 MS 58
13 10012 MS 12 1 12 14 9 6.5 12.5 4 H7 MS 58
14 10013 MS 13 1 13 15 10 6.5 12.5 5 H7 MS 58
15 10014 MS 14 1 14 16 10 6.5 12.5 5 H7 MS 58
16 10015 MS 15 1 15 17 12 6.5 12.5 5 H7 MS 58
17 10016 MS 16 1 16 18 12 6.5 12.5 5 H7 MS 58
18 10017 MS 17 1 17 19 12 6.5 12.5 5 H7 MS 58
19 10018 MS 18 1 18 20 12 6.5 12.5 5 H7 MS 58
20 10019 MS 19 1 19 21 15 6.5 12.5 5 H7 MS 58
21 10020 MS 20 1 20 22 15 6.5 12.5 5 H7 MS 58
22 10021 MS 21 1 21 23 15 6.5 12.5 5 H7 MS 58
23 10022 MS 22 1 22 24 15 6.5 12.5 5 H7 MS 58
24 10023 MS 23 1 23 25 15 6.5 12.5 5 H7 MS 58
25 10024 MS 24 1 24 26 15 6.5 12.5 5 H7 MS 58
26 10025 MS 25 1 25 27 15 6.5 12.5 5 H7 MS 58
27 10026 MS 26 1 26 28 15 6.5 12.5 5 H7 MS 58
28 10027 MS 27 1 27 29 15 6.5 12.5 5 H7 MS 58
29 10028 MS 28 1 28 30 15 6.5 12.5 5 H7 MS 58
30 10030 MS 30 1 30 32 15 6.5 12.5 5 H7 MS 58
31 10032 MS 32 1 32 34 18 6.5 12.5 5 H7 MS 58
32 10035 MS 35 1 35 37 18 6.5 12.5 5 H7 MS 58
33 10036 MS 36 1 36 38 18 6.5 12.5 5 H7 MS 58
34 10038 MS 38 1 38 40 20 6.5 12.5 5 H7 MS 58
35 10040 MS 40 1 40 42 20 6.5 12.5 6 H7 MS 58
36 10042 MS 42 1 42 44 20 6.5 12.5 6 H7 MS 58
37 10045 MS 45 1 45 47 20 6.5 14.5 6 H7 MS 58
38 10048 MS 48 1 48 50 22 6.5 14.5 6 H7 MS 58
39 10050 MS 50 1 50 52 22 6.5 14.5 6 H7 MS 58
40 10052 MS 52 1 52 54 22 6.5 14.5 6 H7 MS 58
41 10054 MS 54 1 54 56 22 6.5 14.5 6 H7 MS 58
42 10055 MS 55 1 55 57 25 6.5 14.5 6 H7 MS 58
43 10056 MS 56 1 56 58 25 6.5 14.5 6 H7 MS 58
44 10060 MS 60 1 60 62 25 6.5 14.5 6 H7 MS 58
45 10064 MS 64 1 64 66 25 6.5 14.5 6 H7 MS 58
46 10065 MS 65 1 65 67 25 6.5 14.5 6 H7 MS 58
47 10070 MS 70 1 70 72 30 6.5 14.5 6 H7 MS 58
48 10072 MS 72 1 72 74 30 6.5 16.5 6 H7 MS 58
49 10075 MS 75 1 75 77 30 6.5 16.5 6 H7 MS 58
50 10080 MS 80 1 80 82 40 6.5 16.5 8 H7 MS 58
51 10090 MS 90 1 90 92 40 6.5 18.5 8 H7 MS 58
52 10096 MS 96 1 96 98 40 6.5 18.5 8 H7 MS 58
53 100100 MS 100 1 100 102 40 6.5 18.5 8 H7 MS 58
54 100120 MS 120 1 120 122 40 6.5 18.5 10 H7 MS 58
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)