1
Technische Antriebselemente GmbH - Germany

Spur gears, Module 0.7, Brass, 20° PA

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spur gears, straight geared brass, Pressure angle of 20 degrees, Module 0,7
Reference 0725 MS
Valg af produkter
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 0712 MS 12 0.7 8.4 9.8 6 4 10 3 H7 BR
2 0715 MS 15 0.7 10.5 11.9 8 4 10 3 H7 BR
3 0718 MS 18 0.7 12.6 14 10 4 10 3 H7 BR
4 0720 MS 20 0.7 14 15.4 10 4 10 4 H7 BR
5 0724 MS 24 0.7 16.8 18.2 12 4 10 4 H7 BR
6 0725 MS 25 0.7 17.5 18.9 12 4 10 4 H7 BR
7 0730 MS 30 0.7 21 22.4 12 4 10 4 H7 BR
8 0736 MS 36 0.7 25.2 26.6 12 4 10 4 H7 BR
9 0740 MS 40 0.7 28 29.4 12 4 10 5 H7 BR
10 0745 MS 45 0.7 31.5 32.9 12 4 10 5 H7 BR
11 0750 MS 50 0.7 35 36.4 15 4 10 5 H7 BR
12 0760 MS 60 0.7 42 43.4 15 4 12 5 H7 BR
13 0770 MS 70 0.7 49 50.4 18 4 12 5 H7 BR
14 0780 MS 80 0.7 56 57.4 18 4 12 5 H7 BR
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)