5
Technische Antriebselemente GmbH - Germany

Rubber-metal Buffer, Standard

Manufacturer Technische Antriebselemente GmbH - Germany
Description Rubber-metal Buffer, Standard Version
Reference 75.40 E
Valg af produkter
Selector Order no. D (mm) H (mm) F Pressure (N) M I (mm) S (mm) S1 (mm) Plane (cm²) Shore
1 15.15 A 15 15 40 M 4 12 2 0 2.36 55
2 20.15 A 20 15 90 M 6 19 2 0 3.14 55
3 25.20 A 25 20 150 M 6 15 2 0 4.91 55
4 25.30 A 25 30 150 M 6 15 2 0 4.91 55
5 30.20 A 30 20 210 M 8 20 2 0 7.07 55
6 30.30 A 30 30 210 M 8 20 2 0 7.07 55
7 40.30 A 40 30 300 M 8 20 2 0 12.57 55
8 40.40 A 40 40 300 M 8 20 2 0 12.57 55
9 50.30 A 50 30 600 M 10 25 2 0 19.64 55
10 50.40 A 50 40 600 M 10 25 2 0 19.64 55
11 70.45 A 70 45 1000 M 10 37 3 0 38.47 55
12 75.40 A 75 40 1200 M 12 37 3 0 44.18 55
13 75.50 A 75 50 1200 M 12 37 3 0 44.18 55
14 100.40 A 100 40 2000 M 16 42 3 0 78.54 55
15 100.60 A 100 60 2000 M 16 42 3 0 78.54 55
16 100.75 A 100 75 2000 M 16 42 3 0 78.54 55
17 150.55 A 150 55 6000 M 16 42 3 0 176.62 55
18 150.75 A 150 75 6000 M 16 42 3 0 176.62 55
19 15.15 B 15 15 40 M 4 12 2 4.5 2.36 55
20 20.15 B 20 15 90 M 6 19 2 5.5 3.14 55
21 25.20 B 25 20 150 M 6 15 2 6.5 4.91 55
22 25.30 B 25 30 150 M 6 15 2 6.5 4.91 55
23 30.20 B 30 20 210 M 8 20 2 9.5 7.07 55
24 30.30 B 30 30 210 M 8 20 2 9.5 7.07 55
25 40.30 B 40 30 300 M 8 20 2 9.5 12.57 55
26 40.40 B 40 40 300 M 8 20 2 9.5 12.57 55
27 50.30 B 50 30 600 M 10 25 2 10.5 19.64 55
28 50.40 B 50 40 600 M 10 25 2 10.5 19.64 55
29 70.45 B 70 45 1000 M 10 37 3 12.5 38.47 55
30 75.40 B 75 40 1200 M 12 37 3 12.5 44.18 55
31 75.50 B 75 50 1200 M 12 37 3 12.5 44.18 55
32 100.40 B 100 40 2000 M 16 42 3 16.5 78.54 55
33 100.60 B 100 60 2000 M 16 42 3 16.5 78.54 55
34 100.75 B 100 75 2000 M 16 42 3 16.5 78.54 55
35 150.55 B 150 55 6000 M 16 42 3 16.5 176.62 55
36 150.75 B 150 75 6000 M 16 42 3 16.5 176.62 55
37 15.15 C 15 15 40 M 4 0 2 4.5 2.36 55
38 20.15 C 20 15 90 M 6 0 2 5.5 3.14 55
39 25.20 C 25 20 150 M 6 0 2 6.5 4.91 55
40 25.30 C 25 30 150 M 6 0 2 6.5 4.91 55
41 30.20 C 30 20 210 M 8 0 2 9.5 7.07 55
42 30.30 C 30 30 210 M 8 0 2 9.5 7.07 55
43 40.30 C 40 30 300 M 8 0 2 9.5 12.57 55
44 40.40 C 40 40 300 M 8 0 2 9.5 12.57 55
45 50.30 C 50 30 600 M 10 0 2 10.5 19.64 55
46 50.40 C 50 40 600 M 10 0 2 10.5 19.64 55
47 70.45 C 70 45 1000 M 10 0 3 12.5 38.47 55
48 75.40 C 75 40 1200 M 12 0 3 12.5 44.18 55
49 75.50 C 75 50 1200 M 12 0 3 12.5 44.18 55
50 100.40 C 100 40 2000 M 16 0 3 16.5 78.54 55
51 100.60 C 100 60 2000 M 16 0 3 16.5 78.54 55
52 100.75 C 100 75 2000 M 16 0 3 16.5 78.54 55
53 150.55 C 150 55 6000 M 16 0 3 16.5 176.62 55
54 150.75 C 150 75 6000 M 16 0 3 16.5 176.62 55
55 15.15 D 15 15 40 M 4 12 2 0 2.36 55
56 20.15 D 20 15 90 M 6 19 2 0 3.14 55
57 25.20 D 25 20 150 M 6 15 2 0 4.91 55
58 25.30 D 25 30 150 M 6 15 2 0 4.91 55
59 30.20 D 30 20 210 M 8 20 2 0 7.07 55
60 30.30 D 30 30 210 M 8 20 2 0 7.07 55
61 40.30 D 40 30 300 M 8 20 2 0 12.57 55
62 40.40 D 40 40 300 M 8 20 2 0 12.57 55
63 50.30 D 50 30 600 M 10 25 2 0 19.64 55
64 50.40 D 50 40 600 M 10 25 2 0 19.64 55
65 70.45 D 70 45 1000 M 10 37 3 0 38.47 55
66 75.40 D 75 40 1200 M 12 37 3 0 44.18 55
67 75.50 D 75 50 1200 M 12 37 3 0 44.18 55
68 100.40 D 100 40 2000 M 16 42 3 0 78.54 55
69 100.60 D 100 60 2000 M 16 42 3 0 78.54 55
70 100.75 D 100 75 2000 M 16 42 3 0 78.54 55
71 150.55 D 150 55 6000 M 16 42 3 0 176.62 55
72 150.75 D 150 75 6000 M 16 42 3 0 176.62 55
73 15.15 E 15 15 40 M 4 0 2 4.5 2.36 55
74 20.15 E 20 15 90 M 6 0 2 5.5 3.14 55
75 25.20 E 25 20 150 M 6 0 2 6.5 4.91 55
76 25.30 E 25 30 150 M 6 0 2 6.5 4.91 55
77 30.20 E 30 20 210 M 8 0 2 9.5 7.07 55
78 30.30 E 30 30 210 M 8 0 2 9.5 7.07 55
79 40.30 E 40 30 300 M 8 0 2 9.5 12.57 55
80 40.40 E 40 40 300 M 8 0 2 9.5 12.57 55
81 50.30 E 50 30 600 M 10 0 2 10.5 19.64 55
82 50.40 E 50 40 600 M 10 0 2 10.5 19.64 55
83 70.45 E 70 45 1000 M 10 0 3 12.5 38.47 55
84 75.40 E 75 40 1200 M 12 0 3 12.5 44.18 55
85 75.50 E 75 50 1200 M 12 0 3 12.5 44.18 55
86 100.40 E 100 40 2000 M 16 0 3 16.5 78.54 55
87 100.60 E 100 60 2000 M 16 0 3 16.5 78.54 55
88 100.75 E 100 75 2000 M 16 0 3 16.5 78.54 55
89 150.55 E 150 55 6000 M 16 0 3 16.5 176.62 55
90 150.75 E 150 75 6000 M 16 0 3 16.5 176.62 55
Order no.
D (mm)
H (mm)
F Pressure (N)
M
I (mm)
S (mm)
S1 (mm)
Plane (cm²)
Shore
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)