1
Technische Antriebselemente GmbH - Germany

Rigid Coupling - one-piece

Manufacturer Technische Antriebselemente GmbH - Germany
Description Rigid Coupling - one-piece
Reference 17011008
Valg af produkter
Selector Order no. d (mm) D (mm) L (mm) Clamp Screws Max. Torque (N.m) Material
1 17011006 6 18 30 M3x8 30 Stainless steel
2 17011008 8 24 35 M3x10 50 Stainless steel
3 17011010 10 29 45 M4x12 100 Stainless steel
4 17011012 12 29 45 M4x12 100 Stainless steel
5 17011014 14 34 50 M5x16 190 Stainless steel
6 17011015 15 34 50 M5x16 190 Stainless steel
7 17011016 16 35 50 M5x16 190 Stainless steel
8 17011020 20 42 65 M6x16 350 Stainless steel
9 17011025 25 45 75 M6x16 390 Stainless steel
10 17011030 30 53 83 M6x18 475 Stainless steel
11 17011035 35 67 95 M8x25 1100 Stainless steel
12 17011040 40 77 108 M6x16 1325 Stainless steel
13 17011050 50 85 124 M10x25 2250 Stainless steel
14 17012006 6 18 30 M3x8 30 Stainless steel
15 17012008 8 24 35 M3x10 50 Stainless steel
16 17012010 10 29 45 M4x12 100 Stainless steel
17 17012012 12 29 45 M4x12 100 Stainless steel
18 17012014 14 34 50 M5x16 190 Stainless steel
19 17012015 15 34 50 M5x16 190 Stainless steel
20 17012016 16 35 50 M5x16 190 Stainless steel
21 17012020 20 42 65 M6x16 350 Stainless steel
22 17012025 25 45 75 M6x16 390 Stainless steel
23 17012030 30 53 83 M6x18 475 Stainless steel
24 17012035 35 67 95 M8x25 1100 Stainless steel
25 17012040 40 77 108 M6x16 1325 Stainless steel
26 17012050 50 85 124 M10x25 2250 Stainless steel
Order no.
d (mm)
D (mm)
L (mm)
Clamp Screws
Max. Torque (N.m)
Material
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)