1
Technische Antriebselemente GmbH - Germany

model GL

Manufacturer Technische Antriebselemente GmbH - Germany
Description model GL
Part number GL 25/24
Valg af produkter
Selector order number dH7 (mm) Dh6 (mm) L (mm) L1 (mm) L2 (mm) D1 (mm) D2 (mm) D3 (mm) z g speed inner ring (rpm) speed outer ring (rpm) TN (N.m) no load torque (N.m) weight (kg)
1 GL 12 12 62 42 27 20 42 20 51 3 5,5 4000 5600 55 0.11 0.5
2 GL 15 15 68 52 32 28 47 25 56 3 M5 3700 5300 125 0.15 0.8
3 GL 20 20 75 57 39 34 55 30 64 4 M5 2700 4600 181 0.18 1
4 GL 25 25 90 60 40 35 68 40 78 4 M6 2200 3600 288 0.36 1.5
5 GL 30 30 100 68 48 43 75 45 87 6 M6 1800 3300 500 0.4 2.2
6 GL 35 35 110 74 51 45 80 50 96 6 M6 1500 3000 735 0.6 3
7 GL 40 40 125 86 59 53 90 55 108 6 M8 1200 2600 1040 0.84 4.6
8 GL 45 45 130 86 59 53 95 60 112 8 M8 1000 2400 1125 0.94 4.7
9 GL 50 50 150 94 72 64 110 70 132 8 M8 850 2200 2125 1.28 7.2
10 GL 55 55 160 104 72 66 115 75 138 8 M10 750 2000 2625 1.5 8.6
11 GL 60 60 170 114 89 78 125 80 150 10 M10 650 1900 3500 1.6 10.5
12 GL 70 70 190 134 108 95 140 90 168 10 M10 550 1700 5750 3.6 13.5
13 GL 80 80 210 144 108 100 160 105 185 10 M10 500 1600 8500 3.6 18.2
14 GL 90 90 230 158 125 115 180 120 206 10 M12 450 1500 14500 6.8 28.5
15 GL100 100 270 182 131 120 210 140 240 10 M16 350 1250 20000 8.8 42.5
16 GL120 120 310 202 152 140 240 160 278 12 M16 300 1100 25000 12 56
17 GL130 130 310 212 168 152 240 160 278 12 M16 250 1000 31250 12.5 65
18 GL150 150 400 246 194 180 310 200 360 12 M20 200 800 70000 13.5 138
19 GL 25/22 22 90 60 40 35 68 40 78 4 M6 2200 3600 288 0.36 1.5
20 GL 25/24 24 90 60 40 35 68 40 78 4 M6 2200 3600 288 0.36 1.5
21 GL 25/28 28 90 60 40 35 68 40 78 4 M6 2200 3600 288 0.36 1.5
22 GL 30/28 28 100 68 48 43 75 45 87 6 M6 1800 3300 500 0.4 2.2
23 GL 30/32 32 100 68 48 43 75 45 87 6 M6 1800 3300 500 0.4 2.2
24 GL 35/38 38 110 74 51 45 80 50 96 6 M6 1500 3000 7350 0.6 3
25 GL45/48 48 130 86 59 53 95 60 112 8 M8 1000 2400 1125 0.94 4.7
order number
dH7 (mm)
Dh6 (mm)
L (mm)
L1 (mm)
L2 (mm)
D1 (mm)
D2 (mm)
D3 (mm)
z
g
speed inner ring (rpm)
speed outer ring (rpm)
TN (N.m)
no load torque (N.m)
weight (kg)
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)