2
Technische Antriebselemente GmbH - Germany

HUCO-POL® Plastic Universal Joint, (Double), Type A

Manufacturer Technische Antriebselemente GmbH - Germany
Description HUCO-POL® plastic universal joint, type A, double
Reference D6A3-4
Valg af produkter
Selector Order no. D (mm) L (mm) F (mm) B1+B2 Ø min (mm) B1+B2 Ø max (mm) L2 (mm) Pulse torque (N.m) Static rupture torque (N.m) Torsional stiffness (Nm/rad) J kgm²x10-8 Gewicht (g) Max. extension ang ±0 Max. extension rad ±mm L4 (mm)
1 D6A 7.1 27.2 3.3 3 4.76 5.3 0.08 0.34 0.7 0.6 1.1 90 5.6 8.1
2 D9A 11.1 41.7 4.3 4 6.35 8.6 0.16 1.9 4.3 5.9 4.5 90 9.1 13.2
3 D13A 14.3 51.4 5.6 6 8 10.4 0.59 3.4 7.1 23.7 9.6 90 10.9 15.9
4 D16A 17.5 75.5 8.9 8 10 15.2 1.3 6.8 12.6 63.5 19.7 90 15.5 22.2
Order no.
D (mm)
L (mm)
F (mm)
B1+B2 Ø min (mm)
B1+B2 Ø max (mm)
L2 (mm)
Pulse torque (N.m)
Static rupture torque (N.m)
Torsional stiffness (Nm/rad)
J kgm²x10-8
Gewicht (g)
Max. extension ang ±0
Max. extension rad ±mm
L4 (mm)
Kontakt leverandøren
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)